Properties
Version | TM, Socket x 22.2 mm, Polyethylene LD, Colour: Transparent, Conductor O.D.: 15 - 24 mm |
Order No. | 1719890000 |
Type | TM 6/18 HF/HB |
GTIN (EAN) | 4008190353247 |
Qty. | 200 items |
Depth | 23.6 mm |
Depth (inches) | 0.929 inch |
Height | 18 mm |
Height (inches) | 0.709 inch |
Width | 22.2 mm |
Width (inches) | 0.874 inch |
Net weight | 0.78 g |
Operating temperature range | -40...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | Transparent |
Halogen | No |
Material | Polyethylene LD |
Operating temperature range | -40...80 °C |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -40 °C |
Recommended industries |
Transportation
Machinery |
Type of printing | neutral |
UL 94 flammability rating | HB |
Width | 22.2 mm |
Conductor cross-section, max. | 150 mm² |
Conductor cross-section, min. | 35 mm² |
Conductor O.D. | 15 - 24 mm |
Conductor O.D., max. | 24 mm |
Conductor O.D., min. | 15 mm |
Cross-section for connected wire | 35 - 150 mm² |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63066) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1719890000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1719890000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |