Properties
Version | TM-I, Insert markers, 30 x 4 mm, white |
Order No. | 1323730000 |
Type | TM-I 12/18 MC NE WS |
GTIN (EAN) | 4050118126785 |
Qty. | 240 items |
Height | 30 mm |
Height (inches) | 1.181 inch |
Width | 4 mm |
Width (inches) | 0.157 inch |
Net weight | 0.309 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product Carbon Footprint |
|
Colour | white |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Insert markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Orientation of print | horizontal and vertical |
Printed characters | neutral |
Recommended industries |
Transportation
Machinery |
Type of printing | neutral |
UL 94 flammability rating | V-2 |
Width | 4 mm |
Halogen | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1323730000) |
Product Change Notification |
[DE - Technische Modifikation MultiCard Material](https://mdcop.weidmueller.com/mediadelivery/asset/900_88528)
[EN - Technical change to MultiCard material](https://mdcop.weidmueller.com/mediadelivery/asset/900_88529) [Technical change to MultiCard material - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_102023) [Technical change to MultiCard material - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_102024) [MultiCard Material modification](https://mdcop.weidmueller.com/mediadelivery/asset/900_308560) [MultiCard Material Modifikation](https://mdcop.weidmueller.com/mediadelivery/asset/900_308561) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |
Is accessory of
-
Item No.:1806180000Packaging unit:500 PC
TM, Socket x 9 mm, PVC, Colour: Transparent, Conductor O.D.: 6 - 10 mm
-
Item No.:1806200000Packaging unit:200 PC
TM, Socket x 18 mm, PVC, Colour: Transparent, Conductor O.D.: 14 - 22 mm
-
Item No.:1806190000Packaging unit:200 PC
TM, Socket x 14 mm, PVC, Colour: Transparent, Conductor O.D.: 10 - 14 mm
-
Item No.:1798560000Packaging unit:1000 PC
TM, Socket x 5 mm, PVC, Colour: Transparent, Conductor O.D.: 2 - 4 mm
-
Item No.:1798510000Packaging unit:500 PC
TM, Socket x 5 mm, PVC, Colour: Transparent, Conductor O.D.: 4 - 6 mm
-
Item No.:1798640000Packaging unit:1000 PC
TM, Socket x 5 mm, PVC, Colour: Transparent, Conductor O.D.: 1.5 - 2.5 mm
-
Item No.:1806310000Packaging unit:200 PC
TM, Socket x 14 mm, PVC, Colour: Transparent, Conductor O.D.: 10 - 14 mm
-
Item No.:1798600000Packaging unit:1000 PC
TM, Socket x 5 mm, PVC, Colour: Transparent, Conductor O.D.: 1.5 - 2.5 mm
-
Item No.:1806300000Packaging unit:500 PC
TM, Socket x 9 mm, PVC, Colour: Transparent, Conductor O.D.: 6 - 10 mm
-
Item No.:1806320000Packaging unit:200 PC
TM, Socket x 18 mm, PVC, Colour: Transparent, Conductor O.D.: 14 - 22 mm
-
Item No.:1798530000Packaging unit:1000 PC
TM, Socket x 5 mm, PVC, Colour: Transparent, Conductor O.D.: 2 - 4 mm
-
Item No.:1798480000Packaging unit:500 PC
TM, Socket x 6 mm, PVC, Colour: Transparent, Conductor O.D.: 4 - 6 mm