Properties
Version | TM-I, Insert markers, 15 x 4 mm, yellow |
Order No. | 2005580000 |
Type | TM-I 15 MM GE |
GTIN (EAN) | 4050118390353 |
Qty. | 2,000 items |
Height | 15 mm |
Height (inches) | 0.591 inch |
Width | 4 mm |
Width (inches) | 0.157 inch |
Net weight | 0.165 g |
Operating temperature range | -40...150 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | yellow |
compatible printer |
[THM MULTIMARK](~/p/2599430000)
[THM MULTIMARK PLUS](~/p/2599440000) |
Halogen | No |
Material | Polyester |
Number per roll | 2000 |
Operating temperature range | -40...150 °C |
Operating temperature range, max. | 150 °C |
Operating temperature range, min. | -40 °C |
Orientation of print | horizontal and vertical |
Printed characters | without |
Type of printing | neutral |
UL 94 flammability rating | HB |
Width | 4 mm |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_65704) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2005580000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2005580000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |
Accessories
Industrial printersThermal transfer printerComplementary ProductsInk ribbons
Industrial printersThermal transfer printerComplementary ProductsTHM MULTIMARK
Industrial printersThermal transfer printerComplementary ProductsTHM MULTIMARK PLUS
Is accessory of
-
Item No.:2633080000Packaging unit:50 PC
, Socket x 5.3 mm, Polyester, TPU, Colour: yellow, Transparent, Conductor O.D.: 24 - 35 mm
-
Item No.:2633070000Packaging unit:50 PC
, Socket x 5.3 mm, Polyester, TPU, Colour: yellow, Transparent, Conductor O.D.: 14 - 26 mm
-
Item No.:2571320000Packaging unit:100 PC
, Socket x 5.3 mm, Polyester, TPU, Colour: yellow, Transparent, Conductor O.D.: 2.5 - 4 mm
-
Item No.:2571340000Packaging unit:50 PC
, Socket x 5.3 mm, Polyester, TPU, Colour: yellow, Transparent, Conductor O.D.: 8 - 16 mm
-
Item No.:2571300000Packaging unit:200 PC
, Socket x 5.3 mm, Polyester, TPU, Colour: yellow, Transparent, Conductor O.D.: 2.5 - 5 mm
-
Item No.:2571280000Packaging unit:200 PC
, Socket x 5.3 mm, Polyester, TPU, Colour: yellow, Transparent, Conductor O.D.: 1.3 - 3 mm
MarkersConductor and cable markersConductor markers 0.22 - 500 mm²Related MarkersTransparent sleeves 0.22 - 500 mm²VT-TM HF-V0