Properties
Version | TM-I, Insert markers, 30 x 4 mm, blue |
Order No. | 1876400000 |
Type | TM-I 30 MC NE BL |
GTIN (EAN) | 4032248466467 |
Qty. | 300 items |
Alternative product | [1876320000](~/p/1876320000) |
Depth | 2 mm |
Depth (inches) | 0.079 inch |
Height | 30 mm |
Height (inches) | 1.181 inch |
Width | 4 mm |
Width (inches) | 0.157 inch |
Net weight | 0.34 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | blue |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | Polyamide 66 |
Material colour according to resistance code | 6 |
Number of markers per combination | 1 MultiCard = Insert markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Printed characters | neutral |
Recommended industries |
Transportation
Machinery |
Type of printing | neutral |
UL 94 flammability rating | V-2 |
Width | 4 mm |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64505) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1876400000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1876400000) |
Product Change Notification |
[MultiCard Material modification](https://mdcop.weidmueller.com/mediadelivery/asset/900_308560)
[MultiCard Material Modifikation](https://mdcop.weidmueller.com/mediadelivery/asset/900_308561) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |
Is accessory of
-
Item No.:2902820000Packaging unit:50 PC
, Socket x 5.3 mm, TPU, Colour: yellow, Transparent, Conductor O.D.: 8 - 16 mm
-
Item No.:2902830000Packaging unit:80 PC
, Socket x 5.3 mm, TPU, Colour: yellow, Transparent, Conductor O.D.: 14 - 26 mm
-
Item No.:2902840000Packaging unit:30 PC
, Socket x 5.3 mm, TPU, Colour: yellow, Transparent, Conductor O.D.: 24 - 35 mm
-
Item No.:2902790000Packaging unit:200 PC
, Socket x 5.3 mm, TPU, Colour: yellow, Transparent, Conductor O.D.: 1.3 - 3 mm
-
Item No.:2902810000Packaging unit:100 PC
, Socket x 5.3 mm, TPU, Colour: yellow, Transparent, Conductor O.D.: 4 - 10 mm
-
Item No.:2902800000Packaging unit:200 PC
, Socket x 5.3 mm, TPU, Colour: yellow, Transparent, Conductor O.D.: 2.5 - 5 mm
-
Item No.:1874850000Packaging unit:500 PC
TM, Socket x 4 mm, PVC, Colour: Transparent, Conductor O.D.: 1.5 - 2.5 mm
-
Item No.:1874790000Packaging unit:200 PC
TM, Socket x 14 mm, PVC, Colour: Transparent, Conductor O.D.: 10 - 14 mm
-
Item No.:1874760000Packaging unit:500 PC
TM, Socket x 5 mm, PVC, Colour: Transparent, Conductor O.D.: 2 - 4 mm
-
Item No.:1874800000Packaging unit:100 PC
TM, Socket x 18 mm, PVC, Colour: Transparent, Conductor O.D.: 14 - 22 mm
-
Item No.:1874770000Packaging unit:200 PC
TM, Socket x 6 mm, PVC, Colour: Transparent, Conductor O.D.: 4 - 6 mm
-
Item No.:1874780000Packaging unit:200 PC
TM, Socket x 9 mm, PVC, Colour: Transparent, Conductor O.D.: 6 - 10 mm