Properties
Version | W-Series, Isolating lever |
Order No. | 1035500000 |
Type | TNHE WSI6 60-150V DC/AC |
GTIN (EAN) | 4008190205539 |
Qty. | 50 items |
Depth | 28.8 mm |
Depth (inches) | 1.134 inch |
Height | 50.15 mm |
Height (inches) | 1.974 inch |
Width | 6.95 mm |
Width (inches) | 0.274 inch |
Net weight | 5.66 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7cI |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | Snap-on |
Pitch in mm (P) | 7.8 mm |
Installation advice | Direct mounting |
Rated current | 0 A |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1035500000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |