Properties
Version | Accessories, Disconnect plug, 20 A |
Order No. | 1833090000 |
Type | TNST |
GTIN (EAN) | 4032248471485 |
Qty. | 50 items |
Depth | 29.73 mm |
Depth (inches) | 1.17 inch |
Height | 11.3 mm |
Height (inches) | 0.445 inch |
Width | 2.7 mm |
Width (inches) | 0.106 inch |
Net weight | 1.04 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | yellow |
Version | Spacer |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | Plugged |
Pitch in mm (P) | 2.7 mm |
Installation advice | Direct mounting |
Rated voltage | 500 V |
Rated current | 20 A |
Rated impulse withstand voltage | 6 kV |
Pollution severity | 3 |
Surge voltage category | III |
Engineering Data |
[CAD data -- 36403_TNST_DXF.dxf](https://mdcop.weidmueller.com/mediadelivery/asset/900_36047)
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64182) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1833090000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1833090000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002018 |
ETIM 7.0 | EC002018 |
ETIM 8.0 | EC002018 |
ETIM 9.0 | EC002018 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-49 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |