Properties
Version | Crimping tool: HTX-IE-POF, Stripping tool: Multi-Stripax IE-POF |
Order No. | 1208930000 |
Type | TOOL SET IE-POF |
GTIN (EAN) | 4032248990283 |
Qty. | 1 items |
Depth | 241 mm |
Depth (inches) | 9.488 inch |
Height | 79 mm |
Height (inches) | 3.11 inch |
Width | 338 mm |
Width (inches) | 13.307 inch |
Net weight | 1,833 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1eacbb3e-7931-4ebb-9179-f29fd9b50028 |
Crimping tool | HTX-IE-POF |
Stripping tool | Multi-Stripax IE-POF |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ETIM 10.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |
ECLASS 14.0 | 21-04-50-03 |
ECLASS 15.0 | 21-04-50-03 |
Accessories
Is accessory of
-
Item No.:1191550000Packaging unit:10 PC
FO connector, Version 14, SC-RJ POF, IP67
-
Item No.:1278420000Packaging unit:100 PC
FO connector, Replacement crimp barrel, IP20
-
Item No.:1963280000Packaging unit:10 PC
FO connector, Version 1, SC-RJ POF, IP67
-
Item No.:1963290000Packaging unit:10 PC
FO connector, Variant 1, SC-RJ POF, with kink protection, IP67
ConnectorsIndustrial Ethernet ConnectorsFO connectors (Fibre-Optic)IP67V14 PushPullSetsSC-RJ
ConnectorsIndustrial Ethernet ConnectorsFO connectors (Fibre-Optic)IP20SC-RJ
ConnectorsIndustrial Ethernet ConnectorsFO connectors (Fibre-Optic)IP67V1 metal bayonetSetsSC