TOP 24-230VUC EMPTY ED2

TERMSERIES, Relay socket, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 250 V AC, Continuous current: 16 A, PUSH IN

Item No. 2663110000

Properties

Accessories

Is counterpart of

    Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsIndividual relaysElectromechanical relaysRCL - relay modules for 12.8 mm socket1 NO contact, inrush (AgSnO contacts)
  • RCLS3L024W
    Item No.:
    1984080000
    Packaging unit:
    20 PC

    TERMSERIES, Relay, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 16 A, Plug-in connection, Test button available: No

  • RCLS3T024W
    Item No.:
    8866920000
    Packaging unit:
    20 PC

    TERMSERIES, Relay, Number of contacts: 1, NO contact AgSnO + W, Rated control voltage: 24 V DC, Continuous current: 16 A, Plug-in connection, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsIndividual relaysSolid-state relaysSSR - solid-state relay for 12.8 mm socket
  • SSR 24VDC/0-24VDC 3,5A
    Item No.:
    1132310000
    Packaging unit:
    20 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 10…32 V DC , Rated switching voltage: 0…33 V DC, Continuous current: 3.5 A, Plug-in connection

  • SSR 10-32VDC/0-35VDC 5A
    Item No.:
    1421450000
    Packaging unit:
    20 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 10…32 V DC , Rated switching voltage: 0…35 V DC, Continuous current: 5 A, Plug-in connection

  • SSR 24VDC/MAX.240VAC 1A
    Item No.:
    1132290000
    Packaging unit:
    20 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 10…32 V DC , Rated switching voltage: 12...275 V AC, Continuous current: 1 A, Plug-in connection

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsIndividual relaysElectromechanical relaysRCL - relay modules for 12.8 mm socket1 CO contact (AgNi contacts)
  • RCL314024W
    Item No.:
    1984040000
    Packaging unit:
    20 PC

    TERMSERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 16 A, Plug-in connection, Test button available: No

Individual part of

    Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESElectromechanical relays1 NO contactAgSnO + W contactsPUSH IN connection
  • TRP 24-230VUC 1NO HCP ED2
    Item No.:
    2663140000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO + W, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 16 A, PUSH IN, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESSolid-state relays0...33 V DC 5 A output versionsPUSH IN connection
  • TOP 24-230VUC 24VDC5A ED2
    Item No.:
    2663150000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 5 A, PUSH IN

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESSolid-state relays0...33 VDC 3.5 A output versionsPUSH IN connection
  • TOP 24-230VUC 24VDC3,5A ED2
    Item No.:
    2663100000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 3.5 A, PUSH IN

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESElectromechanical relays1 CO contactAgNi contacts16 A output versionsPUSH IN connection
  • TRP 24-230VUC 1CO 16A ED2
    Item No.:
    2663120000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 16 A, PUSH IN, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESElectromechanical relays1 NO contactAgSnO contactsPUSH IN connection
  • TRP 24-230VUC 1NO HC ED2
    Item No.:
    2663130000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 16 A, PUSH IN, Test button available: No