Egenskaber
Version | Tool case with contents |
Order No. | 2602310000 |
Type | TOP CASE 16 |
GTIN (EAN) | 4050118612981 |
Qty. | 1 Styk |
Depth | 352 mm |
Depth (inches) | 13,858 inch |
Height | 255 mm |
Height (inches) | 10,039 inch |
Width | 465 mm |
Width (inches) | 18,307 inch |
Net weight | 10.306 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1eacbb3e-7931-4ebb-9179-f29fd9b50028 |
Description of article | Tool case |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ETIM 10.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-10-01-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |
ECLASS 14.0 | 21-04-50-03 |
ECLASS 15.0 | 21-04-50-03 |
Enkeltdele
-
-
-
Produkt ID:9002650000Pakningsenhed:1 Styk
Cutting tools, Cutting tool for one-hand operation
-
Produkt ID:9012600000Pakningsenhed:1 Styk
Pressing tool, Crimping tool for wire-end ferrules, 6mm², 16mm², Indent crimp
-
Produkt ID:1444050000Pakningsenhed:1 Styk
Pressing tool, Crimping tool for wire-end ferrules, 0.14mm², 6mm², Trapezoidal crimp
-
-
Produkt ID:9025430000Pakningsenhed:1 Styk
Assortment of wire end ferrules, Box, Colour code: DIN
-
Produkt ID:9025400000Pakningsenhed:1 Styk
Assortment of wire end ferrules, Box, Colour code: DIN
ToolsStripping the insulationStripping tools and accessoriesStripping tools with automatic self-adjustmentTools
ToolsCuttingCutting tools
ToolsCrimping tools... for wire end ferrulesCrimping tools
ToolsStripping the insulationSheathing strippers and accessoriesSheathing strippers for PVC insulated round cableTools
ToolsWire end ferrulesAssortment of wire end ferrules and empty boxAssortment of wire end ferrules with plastic collar