Properties
Order No. | 2903540000 |
Type | TOP CASE STARTER |
GTIN (EAN) | 4099986009318 |
Qty. | 1 items |
Depth | 352 mm |
Depth (inches) | 13.858 inch |
Height | 255 mm |
Height (inches) | 10.039 inch |
Width | 465 mm |
Width (inches) | 18.307 inch |
Net weight | 8,352.08 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | ce370778-d0b9-43b0-9509-7f201860cbab |
Description of article | Tool case |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-10-01-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |
ECLASS 14.0 | 21-04-50-03 |
ROHS | Conform |
Accessories
ToolsCuttingMiscellaneousElectrician's scissors and cuttersCutter
ToolsScrewdriversSocket wrenchSocket wrench sets
ToolsPliersVDE-insulated pliersVDE-insulated diagonal-cutting pliers
ToolsStripping the insulationCable sheathing stripper for special cablesTools
ToolsTesting2-pole voltage testerswith LED Display
ToolsMiscellaneous toolsMeasuring instruments
ToolsStripping the insulationStripping tools and accessoriesStripping tools with automatic self-adjustmentTools
ToolsAssortmentTool caseEmpty
ToolsPliersVDE-insulated pliersVDE insulated telephone pliers
ToolsPliersVDE-insulated pliersVDE-insulated combination pliers
ToolsScrewdriversVDE insulated screwdrivers and setsVDE insulated screwdriver sets
ToolsCuttingCutting tools
ToolsTestingNon-contact testersNon-contact voltage tester
Individual parts
ToolsMiscellaneous toolsMeasuring instruments
ToolsStripping the insulationStripping tools and accessoriesStripping tools with automatic self-adjustmentTools
ToolsStripping the insulationCable sheathing stripper for special cablesTools
ToolsPliersVDE-insulated pliersVDE insulated telephone pliers
ToolsTestingNon-contact testersNon-contact voltage tester
ToolsScrewdriversSocket wrenchSocket wrench sets
ToolsCuttingMiscellaneousElectrician's scissors and cuttersCutter
ToolsScrewdriversVDE insulated screwdrivers and setsVDE insulated screwdriver sets
ToolsAssortmentTool caseEmpty
ToolsPliersVDE-insulated pliersVDE-insulated combination pliers
ToolsTesting2-pole voltage testerswith LED Display
ToolsPliersVDE-insulated pliersVDE-insulated diagonal-cutting pliers
ToolsCuttingCutting tools