Properties
Version | TERMSERIES-compact, Solid-state relay, Rated control voltage: 24...110 V DC -30 / +25 % , Rated switching voltage: 5...110 V DC, Continuous current: 250 mA, PUSH IN |
Order No. | 2773600000 |
Type | TOPL 24-110VDC 5-110VDC0.25A TRAK |
GTIN (EAN) | 4064675037378 |
Qty. | 10 items |
Depth | 62.5 mm |
Depth (inches) | 2.461 inch |
Height | 89.4 mm |
Height (inches) | 3.52 inch |
Width | 6.4 mm |
Width (inches) | 0.252 inch |
Net weight | 27.2 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...70 °C |
Humidity | 5-85% relative humidity, Tu = 40°C, without condensation |
MTTF | 2,551 a |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
Rated control voltage | 24...110 V DC -30 / +25 % |
Rated current DC |
1.9 mA @ 24 V DC
3.2 mA @ 110 V DC |
Power rating |
46 mW @ 24 V DC
352 mW @ 110 V DC |
Status indicator | Green LED |
Protective circuit | Reverse polarity protection |
Input frequency | 10 Hz |
Rated switching voltage | 5...110 V DC |
Continuous current | 0.25 A |
Max. switching frequency at rated load | 0.1 Hz |
Inrush current |
3.4 mA @ 24 V DC
11.4 mA @ 110 V DC |
Switch-on delay | <4 ms |
Switch-off delay | <150 ms |
Protective circuit, load side |
Suppressor diode
Free-wheeling diode |
Contact type | NO contact |
Operating altitude |
≤ 2000 m
above sea level |
Version | for railway applications |
Rail | TS 35 |
Test button available | No |
Mechanical switch position indicator | No |
Colour | black |
UL 94 flammability rating | V-0 |
UL94 flammability rating component |
|
Pollution severity | 2 |
Surge voltage category | III |
Clearance and creepage distances for control side - load side | 8 mm |
Dielectric strength for control side - load side | 2.5 kVeff |
Type of isolation at input and output | reinforced insulation |
Dielectric strength to mounting rail | 4 kVeff / 1 Min. |
Impulse withstand voltage | 6 kV (1.2/50 µs) |
Protection degree | IP20 |
Stripping length | 9 mm |
Wire connection method | PUSH IN |
Stripping length, rated connection | 9 mm |
Clamping range, rated connection | 1.5 mm² |
Clamping range, min. | 0.14 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section AWG, max. | AWG 14 |
Wire cross-section, solid, min. | 0.5 mm² |
Wire cross-section, solid, max. | 1.5 mm² |
Wire cross-section, solid, min. (AWG) | AWG 26 |
Wire cross-section, solid, max. (AWG) | AWG 14 |
Wire connection cross section, finely stranded, min. | 0.35 mm² |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Wire cross-section, finely stranded, min. (AWG) | AWG 26 |
Wire cross-section, finely stranded, max. (AWG) | AWG 14 |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.14 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 1.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), min. | 0.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 1.5 mm² |
Blade size | 0.6 x 3.5 mm |
Approval/Certificate/Document of Conformity |
[Confirmation of Standards EN 50155_2022-06](https://mdcop.weidmueller.com/mediadelivery/asset/900_319008)
[DE PA5600 190624 001 ISS 01](https://mdcop.weidmueller.com/mediadelivery/asset/900_319033) [UKCA PA5600 190624 001 ISS 01](https://mdcop.weidmueller.com/mediadelivery/asset/900_319034) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_304975) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2773600000) |
User Documentation | [2984050000_00_04-2024_IS_TOPL_6-4MM_TRAK](https://mdcop.weidmueller.com/mediadelivery/asset/900_318545) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001504 |
ETIM 7.0 | EC001504 |
ETIM 8.0 | EC001504 |
ETIM 9.0 | EC001504 |
ECLASS 9.0 | 27-37-16-04 |
ECLASS 9.1 | 27-37-16-04 |
ECLASS 10.0 | 27-37-16-04 |
ECLASS 11.0 | 27-37-16-04 |
ECLASS 12.0 | 27-37-16-04 |
ECLASS 13.0 | 27-37-16-04 |
ECLASS 14.0 | 27-37-16-04 |