Properties
Version | Multi-tier modular terminal, PUSH IN, Miscellaneous, 16 mm², Number of connections: 65, Number of levels: 3, TS 35, V-0, Wemid |
Order No. | 8000122098 |
Type | TR BD AITB BB 1RCD W/O TS |
GTIN (EAN) | 4099986844162 |
Qty. | 1 items |
Depth | 50.1 mm |
Depth (inches) | 1.972 inch |
Height | 104.6 mm |
Height (inches) | 4.118 inch |
Width | 132.3 mm |
Width (inches) | 5.209 inch |
Net weight | 768 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | Miscellaneous |
Colour of operational elements | Miscellaneous |
UL 94 flammability rating | V-0 |
End cover plate required | No |
Number of levels | 3 |
Levels cross-connected internally | No |
PE connection | Yes |
Rail | TS 35 |
N-function | Yes |
PE function | Yes |
PEN function | Yes |
Explosion-tested version | No |
Installation advice |
Direct mounting
TS 35 |
Open sides | closed |
Type of mounting |
Direct mounting
TS 35 |
Blade size, additional connection | 0.6 x 3.5 mm |
Stripping length , additional connection | 10 mm |
Blade size | 1.0 x 5.5 mm |
Clamping range, max. | 16 mm² |
Clamping range, min. | 0.14 mm² |
Connection cross-section, finely stranded, max. | 16 mm² |
Connection cross-section, finely stranded, min. | 0.5 mm² |
Connection cross-section, stranded, max. | 16 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection direction | top |
Number of connections | 65 |
Stripping length | 18 mm |
Twin wire-end ferrules, max. | 6 mm² |
Twin wire-end ferrules, min. | 0.5 mm² |
Type of connection | PUSH IN |
Wire connection cross section AWG, max. | AWG 4 |
Wire connection cross section AWG, min. | AWG 18 |
Wire connection cross section, finely stranded, max. | 16 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 10 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 10 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 16 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Installation advice |
Direct mounting
TS 35 |
Rail | TS 35 |
Standards |
IEC 60947-7-1
IEC 60947-7-2 |
Wire connection cross section AWG, max. | AWG 4 |
Wire connection cross section AWG, min. | AWG 18 |
Rated cross-section | 16 mm² |
Rated current | 76 A |
Current at maximum wires | 76 A |
Standards |
IEC 60947-7-1
IEC 60947-7-2 |
Rated voltage (L / L) | 400 V |
Rated voltage (L / N) | 250 V |
Rated voltage (L / PE) | 250 V |
Pollution severity | 3 |
Surge voltage category | III |
Engineering Data | [WMC File 8000122098](https://mdcop.weidmueller.com/mediadelivery/asset/900_307861) |
User Documentation |
[8000122098 - TR BD AITB BB 1RCD WO TS DE WEB](https://mdcop.weidmueller.com/mediadelivery/asset/900_313571)
[8000122098 - TR BD AITB BB 1RCD WO TS EN WEB](https://mdcop.weidmueller.com/mediadelivery/asset/900_313572) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-02 |
ECLASS 14.0 | 27-25-01-02 |
ROHS | Conform |