Properties
Version | Multi-tier modular terminal, Screw connection, Miscellaneous, 25 mm², Number of connections: 20, Number of levels: 1, V-0, Wemid |
Order No. | 8000122109 |
Type | TR BD WPD |
GTIN (EAN) | 4099986844247 |
Qty. | 1 items |
Depth | 49.3 mm |
Depth (inches) | 1.941 inch |
Height | 55.7 mm |
Height (inches) | 2.193 inch |
Width | 248 mm |
Width (inches) | 9.764 inch |
Net weight | 521 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
Material | Wemid |
Colour | Miscellaneous |
UL 94 flammability rating | V-0 |
End cover plate required | No |
Number of levels | 1 |
N-function | Yes |
Explosion-tested version | No |
Open sides | closed |
Type of mounting | Direct mounting |
Blade size | Gr. PZ2 |
Clamping screw | M 6 |
Connection direction | on side |
Number of connections | 20 |
Stripping length | 19 mm |
Type of connection | Screw connection |
Standards | IEC 60947-7-1 |
Rated cross-section | 25 mm² |
Rated current | 152 A |
Current at maximum wires | 152 A |
Standards | IEC 60947-7-1 |
Pollution severity | 3 |
Surge voltage category | III |
Engineering Data | [WMC File 8000122109](https://mdcop.weidmueller.com/mediadelivery/asset/900_307870) |
User Documentation |
[8000122109 - TR BD WPD DE WEB](https://mdcop.weidmueller.com/mediadelivery/asset/900_313589)
[8000122109 - TR BD WPD EN WEB](https://mdcop.weidmueller.com/mediadelivery/asset/900_313590) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-02 |
ECLASS 14.0 | 27-25-01-02 |
ROHS | Conform |