Properties
Version | Photovoltaics, Current monitoring, 16-channel, 1500 V |
Order No. | 2502520000 |
Type | TRANSCLINIC 16I+ 1K5 H |
GTIN (EAN) | 4050118515978 |
Qty. | 1 items |
Depth | 368.9 mm |
Depth (inches) | 14.524 inch |
Height | 92.92 mm |
Height (inches) | 3.658 inch |
Width | 109.5 mm |
Width (inches) | 4.311 inch |
Net weight | 940 g |
Operating temperature | -25 °C...70 |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Communication | MODBUS RS485 RTU |
current measuring | Shunt resistance 1 mOhm |
Height | ≤ 2000 m |
Maximum current per string | 25 A DC (-25…+70 °C) |
Maximum number of strings | 16 |
Number of digital inputs | 2 |
Pollution severity | 2 |
Rated voltage | 1500 V DC |
Standards |
IEC/EN61010-1:2010
IEC/EN61010-2-030:2010 EN61326-1:2013 |
String-current measurement error | ± 300 mA from 3 A DC to 15 A DC |
String-voltage measurement error | ± 18 V from 150 V DC to 1,500 V |
Supply current | < 70 mA DC, 200 mA DC max. |
Voltage supply | 19.2 – 28.8 V DC |
Approval/Certificate/Document of Conformity | [TRANSCLINIC 16I+ 1K5 HP](https://mdcop.weidmueller.com/mediadelivery/asset/900_72656) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66280) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2502520000) |
User Documentation | [Manual Transclinic 16i+ family](https://mdcop.weidmueller.com/mediadelivery/asset/900_41856) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC002928 |
ETIM 9.0 | EC002928 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 22-57-04-90 |
ECLASS 10.0 | 22-57-04-90 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
ECLASS 14.0 | 22-57-02-92 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |