Özellikler
Version | Photovoltaics, Current monitoring, 16-channel, 1500 V |
Order No. | 2433950000 |
Type | TRANSCLINIC 16I+ 1K5 L |
GTIN (EAN) | 4050118444513 |
Qty. | 1 adet |
Height | 92,2 mm |
Height (inches) | 3,63 inch |
Width | 109,5 mm |
Width (inches) | 4,311 inch |
Length | 368,9 mm |
Length (inches) | 14,524 inch |
Net weight | 939,34 g |
Continuous operating temp., min. | -25 °C |
Continuous operating temp., max. | 70 °C |
Humidity at operating temperature | 5 to 95 % (non-condensing) |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Communication | MODBUS RS485 RTU |
current measuring | Shunt resistance 1 mOhm |
Height | ≤ 2000 m |
Maximum current per string |
15 A DC (-25…+70 °C)
25 A DC (-25…+60 °C) |
Maximum number of strings | 16 |
Number of digital inputs | 2 |
Pollution severity | 2 |
Rated voltage | 1500 V DC |
Standards |
IEC/EN61010-1:2010
IEC/EN61010-2-030:2010 EN61326-1:2013 |
String-current measurement error | ± 300 mA from 3 A DC to 15 A DC |
String-voltage measurement error | ± 18 V from 150 V DC to 1,500 V |
Supply current | < 70 mA DC, 200 mA DC max. |
Voltage supply | 19.2 – 28.8 V DC |
Approval/Certificate/Document of Conformity | [TRANSCLINIC 16I+ 1K5 L](https://mdcop.weidmueller.com/mediadelivery/asset/900_72654) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54712) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2433950000) |
User Documentation | [Manual Transclinic 16i+ family](https://mdcop.weidmueller.com/mediadelivery/asset/900_41856) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC002928 |
ETIM 9.0 | EC002928 |
ETIM 10.0 | EC002928 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 22-57-04-90 |
ECLASS 10.0 | 22-57-04-90 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
ECLASS 14.0 | 22-57-02-92 |
ECLASS 15.0 | 22-57-02-92 |
Approvals |  |
ROHS | Conform |