Properties
Version | Photovoltaics, Current monitoring, 8-channel, 1000 V |
Order No. | 1238120000 |
Type | TRANSCLINIC 8I+ |
GTIN (EAN) | 4050118044232 |
Qty. | 1 items |
Height | 92.2 mm |
Height (inches) | 3.63 inch |
Width | 109.5 mm |
Width (inches) | 4.311 inch |
Length | 295 mm |
Length (inches) | 11.614 inch |
Net weight | 1,112 g |
Continuous operating temp., min. | -20 °C |
Continuous operating temp., max. | 70 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1df4a21b-8f30-4cfb-88b6-231429b3afe6 |
Communication | MODBUS RS485 RTU |
current measuring | Low-current measurement resistors (shunt) |
Digital inputs | 0,5 V low, 15 ... 24 V high |
Height | ≤ 3000 m |
Maximum current per string | 30 A DC (-25…+70 °C) |
Maximum number of strings | 8 |
Measurement range | 3…30 A DC |
Number of digital inputs | 2 |
Power consumption | < 1500 mW |
Rated voltage | 1000 V DC |
String-current measurement error | ± 360 mA from 3 A DC to 30 A DC |
String-voltage measurement error | ± 10 V from 100 V DC to 1000 V DC |
Voltage supply | 19 - 36 V DC |
Approval/Certificate/Document of Conformity | [TRANSCLINIC 14I+](https://mdcop.weidmueller.com/mediadelivery/asset/900_72658) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_211622) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1238120000) |
User Documentation | [Manual TC8i+_14i+](https://mdcop.weidmueller.com/mediadelivery/asset/900_41857) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC002928 |
ETIM 9.0 | EC002928 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 22-57-04-90 |
ECLASS 10.0 | 22-57-04-90 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
ECLASS 14.0 | 22-57-02-92 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |