TRP 120VAC RC 2CO EMPTY

TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 120 V AC ±10 %, Continuous current: 10 A, PUSH IN

Item No. 2681030000

Properties

Accessories

Is accessory of

    Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsIndividual relaysElectromechanical relaysRCL - relay modules for 12.8 mm socket2 CO contacts (AgNi contacts)
  • RCL424110
    Item No.:
    4058590000
    Packaging unit:
    20 PC

    TERMSERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 110 V DC, Continuous current: 8 A, Plug-in connection, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsIndividual relaysElectromechanical relaysRCL - relay modules for 12.8 mm socket2 CO contact / hard gold-plated contacts (AgNi Au contacts)
  • RCL425110
    Item No.:
    8828370000
    Packaging unit:
    20 PC

    TERMSERIES, Relay, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 110 V DC, Continuous current: 8 A, Plug-in connection, Test button available: No

Is counterpart of

    Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsIndividual relaysElectromechanical relaysRCL - relay modules for 12.8 mm socket2 CO contacts (AgNi contacts)
  • RCL424110
    Item No.:
    4058590000
    Packaging unit:
    20 PC

    TERMSERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 110 V DC, Continuous current: 8 A, Plug-in connection, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsIndividual relaysElectromechanical relaysRCL - relay modules for 12.8 mm socket2 CO contact / hard gold-plated contacts (AgNi Au contacts)
  • RCL425110
    Item No.:
    8828370000
    Packaging unit:
    20 PC

    TERMSERIES, Relay, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 110 V DC, Continuous current: 8 A, Plug-in connection, Test button available: No

Individual part of

    Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESElectromechanical relays2 CO contactsAgNi contactsPUSH IN connection
  • TRP 120VAC RC 2CO
    Item No.:
    2618470000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 120 V AC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No

  • Relay Modules & Solid-State RelaysApplication rangeSensor isolationTERMSERIESElectromechanical relay with 2 CO contactsPUSH IN connection
  • TRP 120VAC RC 2CO AU
    Item No.:
    2618490000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 120 V AC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No