TRP 5VDC 2CO

TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 5 V DC ±20 %, Continuous current: 8 A, PUSH IN, Test button available: No

Item No. 2614840000

Properties

Accessories

Individual parts

    Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsEmpty sockets2 CO contacts - 12.8 mm widthPUSH IN connection
  • TRP 5VDC 2CO EMPTY
    Item No.:
    2680850000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 5 V DC ±20 %, Continuous current: 10 A, PUSH IN

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsIndividual relaysElectromechanical relaysRCL - relay modules for 12.8 mm socket2 CO contacts (AgNi contacts)
  • RCL424005
    Item No.:
    8693790000
    Packaging unit:
    20 PC

    TERMSERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 5 V DC, Continuous current: 8 A, Plug-in connection, Test button available: No