TRZ 230VAC RC 1CO EMPTY

TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 230 V AC ±10 %, Continuous current: 10 A, Tension-clamp connection

Item No. 1123440000

Properties

Accessories

Is accessory of

    Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsIndividual relaysElectromechanical relaysRSS - relay modules for 6.4 mm socket1 CO contact / hard gold plated contacts (AgNi Au contacts)
  • RSS112060
    Item No.:
    4061600000
    Packaging unit:
    20 PC

    TERMSERIES, Relay, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 60 V DC, Continuous current: 6 A, Plug-in connection, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsIndividual relaysElectromechanical relaysRSS - relay modules for 6.4 mm socket1 CO contact (AgSnO contacts)
  • RSS110060
    Item No.:
    1984120000
    Packaging unit:
    20 PC

    TERMSERIES, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 60 V DC, Continuous current: 6 A, Plug-in connection, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsIndividual relaysElectromechanical relaysRSS - relay modules for 6.4 mm socket1 CO contact (AgNi contacts)
  • RSS113060
    Item No.:
    4061630000
    Packaging unit:
    20 PC

    TERMSERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 60 V DC, Continuous current: 6 A, Plug-in connection, Test button available: No

Is counterpart of

    Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsIndividual relaysElectromechanical relaysRSS - relay modules for 6.4 mm socket1 CO contact (AgNi contacts)
  • RSS113060
    Item No.:
    4061630000
    Packaging unit:
    20 PC

    TERMSERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 60 V DC, Continuous current: 6 A, Plug-in connection, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsIndividual relaysSolid-state relaysSSS - solid-state relay for 6.4 mm socket3 to 48 V DC 0.1 A output versions
  • SSS RELAIS 60V/24V 0,1ADC
    Item No.:
    4061230000
    Packaging unit:
    20 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 52 V DC…60 V DC…72 V DC , Rated switching voltage: 0…48 V DC, Continuous current: 0.1 A, Plug-in connection

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsIndividual relaysSolid-state relaysSSS - solid-state relay for 6.4 mm socket24 to 230 V AC 1 A output versions
  • SSS RELAIS 60V/230V 1AAC
    Item No.:
    4061220000
    Packaging unit:
    20 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 52 V DC…60 V DC…72 V DC , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Plug-in connection

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsIndividual relaysSolid-state relaysSSS - solid-state relay for 6.4 mm socket3 to 33 V DC 2 A output versions
  • SSS RELAIS 60V/24V 2ADC
    Item No.:
    4061200000
    Packaging unit:
    20 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 52 V DC…60 V DC…72 V DC , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Plug-in connection

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsIndividual relaysElectromechanical relaysRSS - relay modules for 6.4 mm socket1 CO contact (AgSnO contacts)
  • RSS110060
    Item No.:
    1984120000
    Packaging unit:
    20 PC

    TERMSERIES, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 60 V DC, Continuous current: 6 A, Plug-in connection, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsIndividual relaysElectromechanical relaysRSS - relay modules for 6.4 mm socket1 CO contact / hard gold plated contacts (AgNi Au contacts)
  • RSS112060
    Item No.:
    4061600000
    Packaging unit:
    20 PC

    TERMSERIES, Relay, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 60 V DC, Continuous current: 6 A, Plug-in connection, Test button available: No

Individual part of

    Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESSolid-state relays3...33 V DC 2 A output versionsTension clamp connection
  • TOZ 230VAC RC 24VDC2A
    Item No.:
    1127370000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 230 V AC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESSolid-state relays3...48 V DC 0.1 A output versionsTension clamp connection
  • TOZ 230VAC RC 48VDC0,1A
    Item No.:
    1127120000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 230 V AC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, Tension-clamp connection

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESElectromechanical relays1 CO contactHard gold plated contactsTension clamp connection
  • TRZ 230VAC RC 1CO AU
    Item No.:
    1123200000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 230 V AC ±10 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESElectromechanical relays1 CO contactAgSnO contactsTension clamp connection
  • TRZ 230VAC RC 1CO AGSNO
    Item No.:
    2152930000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 230 V AC ±10 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESSolid-state relays24...230 V AC 1 A output versionsTension clamp connection
  • TOZ 230VAC RC 230VAC1A
    Item No.:
    1127610000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 230 V AC +5 % / -10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Tension-clamp connection

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESElectromechanical relays1 CO contactAgNi contacts6 A output versionsTension clamp connection
  • TRZ 230VAC RC 1CO
    Item No.:
    1122950000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V AC ±10 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No