Properties
Version | TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 230 V UC ±10%, Continuous current: 6 A, Tension-clamp connection, Test button available: No |
Order No. | 2153690000 |
Type | TRZ 230VUC 1CO AGSNO |
GTIN (EAN) | 4050118427165 |
Qty. | 10 items |
Depth | 87.8 mm |
Depth (inches) | 3.457 inch |
Height | 90.5 mm |
Height (inches) | 3.563 inch |
Width | 6.4 mm |
Width (inches) | 0.252 inch |
Net weight | 30.8 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...60 °C |
Humidity | 5-95% relative humidity, Tu = 40°C, without condensation |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 9e2cbc49-76d9-4611-b8ec-5b4f549a0aa9 |
Ambient temperature (operational), max. | 60 °C |
Output current derating (ohmic) |
5 A @ 60 °C
6 A @ 55 °C |
Connection cross-section AWG, min. | AWG 26 |
Connection cross-section AWG, max. | AWG 14 |
Type of conductor |
rigid copper conductor
flexible copper conductor |
Pollution severity level | 2 |
Rated control voltage | 230 V UC ±10% |
Rated current AC | 3.5 mA |
Rated current DC | 2.9 mA |
Power rating |
670 mW
805 mVA |
Status indicator | Green LED |
Protective circuit | Rectifier |
Coil voltage of the replacement relay deviating from the rated control voltage | Yes |
Coil voltage of the replacement relay | 60 V DC |
Rated switching voltage | 250 V AC |
Continuous current | 6 A |
Max. switching frequency at rated load | 0.1 Hz |
Max. switching voltage, AC | 250 V |
Max. switching voltage, DC | 250 V |
Min. switching power | 100 mA @ 12 V |
Inrush current | 30 A / 20 ms |
AC switching capacity (resistive), max. | 1500 VA |
DC switching capacity (resistive), max. | 144 W @ 24 V |
Switch-on delay | ≤ 15 ms |
Switch-off delay | ≤ 50 ms |
Contact type | 1 CO contact (AgSnO) |
Mechanical service life | 5 x 106 switching cycles |
Operating altitude |
≤ 2000 m
above sea level |
Rail | TS 35 |
Test button available | No |
Mechanical switch position indicator | No |
Colour | black |
UL94 flammability rating component |
|
Rated voltage | 300 V |
Pollution severity | 2 |
Surge voltage category | III |
Clearance and creepage distances for control side - load side | ≥ 6 mm |
Dielectric strength for control side - load side | 4 kVeff / 1 Min. |
Type of isolation at input and output | reinforced insulation |
Dielectric strength of open contact | 1 kVeff / 1 min |
Dielectric strength to mounting rail | 4 kVeff / 1 Min. |
Impulse withstand voltage | 6 kV (1.2/50 µs) |
Protection degree | IP20 |
Certificate No. (DNV) | TAA00001E5 |
Certificate no. (cULus) | E141197 |
Wire connection method | Tension-clamp connection |
Stripping length, rated connection | 8 mm |
Clamping range, rated connection | 1.5 mm² |
Clamping range, min. | 0.14 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section AWG, max. | AWG 14 |
Wire cross-section, solid, min. | 0.14 mm² |
Wire cross-section, solid, max. | 2.5 mm² |
Wire cross-section, solid, min. (AWG) | AWG 26 |
Wire cross-section, solid, max. (AWG) | AWG 14 |
Wire connection cross section, finely stranded, min. | 0.14 mm² |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Wire cross-section, finely stranded, min. (AWG) | AWG 26 |
Wire cross-section, finely stranded, max. (AWG) | AWG 14 |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.14 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 1.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), min. | 0.14 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 1.5 mm² |
Blade size | 0.6 x 3.5 mm |
Approval/Certificate/Document of Conformity |
[EU Konformitätserklärung / EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35334)
[Confirmation of Standards EN 45545-2](https://mdcop.weidmueller.com/mediadelivery/asset/900_319014) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_46097) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2153690000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2153690000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2153690000&norm=0) |
User Documentation | [Beipackzettel / Package Insert – multilingual](https://mdcop.weidmueller.com/mediadelivery/asset/900_93135) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001437 |
ETIM 7.0 | EC001437 |
ETIM 8.0 | EC001437 |
ETIM 9.0 | EC001437 |
ECLASS 9.0 | 27-37-16-01 |
ECLASS 9.1 | 27-37-16-01 |
ECLASS 10.0 | 27-37-16-01 |
ECLASS 11.0 | 27-37-16-01 |
ECLASS 12.0 | 27-37-16-01 |
ECLASS 13.0 | 27-37-16-01 |
ECLASS 14.0 | 27-37-16-01 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![DETNORVER](/picture/DETNORVER.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Accessories
-
Item No.:2749340000Packaging unit:1 PC
Screwdriver, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
Item No.:1240780000Packaging unit:10 PC
TERMSERIES, Supply module, Number of contacts: 5, , Continuous current: 10 A, Screw connection
-
Item No.:2618940000Packaging unit:10 PC
TERMSERIES, Supply module, Number of contacts: 5, , Continuous current: 10 A, PUSH IN
-
Item No.:1240790000Packaging unit:10 PC
TERMSERIES, Supply module, Number of contacts: 5, , Continuous current: 10 A, Tension-clamp connection
-
Item No.:1818400000Packaging unit:600 PC
WS, Terminal marker, 10 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, white
-
Item No.:2749560000Packaging unit:1 PC
Screwdriver, Blade width (B): 3 mm, Blade length: 70 mm, Blade thickness (A): 0.6 mm
-
-
Item No.:2007200000Packaging unit:600 PC
WS, Terminal marker, 12 x 6 mm, Weidmueller, white
-
Item No.:2749610000Packaging unit:1 PC
Mounting tool, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Individual parts
-
Item No.:1123420000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 230 V UC ±10%, Continuous current: 10 A, Tension-clamp connection
-
Item No.:1984120000Packaging unit:20 PC
TERMSERIES, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 60 V DC, Continuous current: 6 A, Plug-in connection, Test button available: No