Properties
Version | Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 15 mm, Depth: 5.5 mm |
Order No. | 0514200000 |
Type | TS 15X5 2M/ST/ZN |
GTIN (EAN) | 4008190172428 |
Qty. | 2 |
Depth | 5.5 mm |
Depth (inches) | 0.217 inch |
Height | 15 mm |
Height (inches) | 0.591 inch |
Width | 2,000 mm |
Width (inches) | 78.74 inch |
Net weight | 155.5 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Installation advice | Direct mounting |
Length of the terminal rail |
|
Material | Steel |
Pre-punched mounting rail | No |
Short circuit strength corresponds to E-Cu wire | 10 mm² |
Short-time withstand current per second according to IEC 60947-7-2 | 1.2 kA |
Slit gap |
|
Slit length |
|
Slit width |
|
Spacing of holes, centre-to-centre | 0 mm |
Standards | DIN EN 60715 |
Surface finish | galvanic zinc plated and passivated |
Thickness | 1 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59183) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0514200000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0514200000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001285 |
ETIM 7.0 | EC001285 |
ETIM 8.0 | EC001285 |
ETIM 9.0 | EC001285 |
ECLASS 9.0 | 27-40-06-02 |
ECLASS 9.1 | 27-40-06-02 |
ECLASS 10.0 | 27-40-06-02 |
ECLASS 11.0 | 27-40-06-02 |
ECLASS 12.0 | 27-40-06-02 |
ECLASS 13.0 | 27-40-06-02 |
ECLASS 14.0 | 27-40-06-02 |
ROHS | Conform |
Accessories
-
Item No.:0149700000Packaging unit:100 PC
Mounting screw (Terminal), 4.00 mm, Steel, Depth: 7 mm, Width: 7 mm, Height: 6 mm
-
Item No.:0136300000Packaging unit:50 PC
Mounting screw (Terminal), 4.00 mm, Brass, Depth: 7 mm, Width: 7 mm, Height: 6 mm
-
Item No.:0401460000Packaging unit:20 PC
Busbar support, grey, 100 °C, Width: 24.5 mm, V-2, Polyamide 66, when screwed in
-
Item No.:1071900000Packaging unit:50 PC
End bracket, dark beige, TS 15, HB, Plastic, Width: 8 mm, 100 °C
-
Item No.:7920340000Packaging unit:20 PC
End bracket, beige, TS 15, V-2, Plastic, Width: 5 mm, 120 °C
-
Item No.:0382860000Packaging unit:50 PC
End bracket, beige, TS 15, V-2, Polyamide 66, Width: 10 mm, 100 °C
Terminal BlocksAccessoriesMounting supportScrews
Terminal BlocksApplication rangeShielding and earthingAccessoriesMounting support
Terminal BlocksAccessoriesEnd bracketsTS 15