Properties
Version | Terminal rail, Terminal rails, Steel, galvanized, Width: 2000 mm, Height: 27 mm, Depth: 12.5 mm, Slit width: 9.00 mm, Slit length: 9.00 mm |
Order No. | 1802690000 |
Type | TS 27X12.5M/ST/F.ZN |
GTIN (EAN) | 4032248257201 |
Qty. | 2 |
Depth | 12.5 mm |
Depth (inches) | 0.492 inch |
Height | 27 mm |
Height (inches) | 1.063 inch |
Width | 2,000 mm |
Width (inches) | 78.74 inch |
Net weight | 50 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Installation advice | Direct mounting |
Material | Steel |
Slit gap |
|
Slit length | 9 mm |
Slit length |
|
Slit width | 9 mm |
Slit width |
|
Spacing of holes, centre-to-centre | 100 mm |
Standards | DIN EN 60715 |
Surface finish | galvanized |
Thickness | 2 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63938) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1802690000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1802690000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001285 |
ETIM 7.0 | EC001285 |
ETIM 8.0 | EC001285 |
ETIM 9.0 | EC001285 |
ECLASS 9.0 | 27-40-06-02 |
ECLASS 9.1 | 27-40-06-02 |
ECLASS 10.0 | 27-40-06-02 |
ECLASS 11.0 | 27-40-06-02 |
ECLASS 12.0 | 27-40-06-02 |
ECLASS 13.0 | 27-40-06-02 |
ECLASS 14.0 | 27-40-06-02 |
ROHS | Conform |
Is accessory of
-
-
-
-
-
Item No.:1403060000Packaging unit:1 PC
Clamping yoke, Clamping yoke, PA 66 GF 30
-
Item No.:1403070000Packaging unit:1 PC
Clamping yoke, Clamping yoke, PA 66 GF 30
-
Item No.:1403050000Packaging unit:1 PC
Clamping yoke, Clamping yoke, PA 66 GF 30
Terminal BlocksApplication rangeShielding and earthingShield clamping saddleMounting for C-profiles12 mm profile
Terminal BlocksApplication rangeShielding and earthingShield clamping saddlewith high-passTS 27