Properties
Version | Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 33 mm, Depth: 15 mm, Slit width: 5.20 mm, Slit length: 25.00 mm |
Order No. | 0514400000 |
Type | TS 32X15/LL 2M/ST/ZN |
GTIN (EAN) | 4008190086152 |
Qty. | 2 |
Depth | 15 mm |
Depth (inches) | 0.591 inch |
Height | 33 mm |
Height (inches) | 1.299 inch |
Width | 2,000 mm |
Width (inches) | 78.74 inch |
Net weight | 667 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Drill-hole diameter | 5.2 mm |
Installation advice | Direct mounting |
Length of the terminal rail |
|
Material | Steel |
Pre-punched mounting rail | Yes |
Short circuit strength corresponds to E-Cu wire | 35 mm² |
Short-time withstand current per second according to IEC 60947-7-2 | 4.2 kA |
Slit gap | 11 mm |
Slit gap |
|
Slit length | 25 mm |
Slit length |
|
Slit width | 5.2 mm |
Slit width |
|
Slotted drill holes | Yes |
Solder eyelet hole diameter (D) | 5.2 mm |
Spacing of holes, centre-to-centre | 36 mm |
Standards | DIN EN 60715 |
Surface finish | galvanic zinc plated and passivated |
Thickness | 1.5 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59184) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0514400000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0514400000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001285 |
ETIM 7.0 | EC001285 |
ETIM 8.0 | EC001285 |
ETIM 9.0 | EC001285 |
ECLASS 9.0 | 27-40-06-02 |
ECLASS 9.1 | 27-40-06-02 |
ECLASS 10.0 | 27-40-06-02 |
ECLASS 11.0 | 27-40-06-02 |
ECLASS 12.0 | 27-40-06-02 |
ECLASS 13.0 | 27-40-06-02 |
ECLASS 14.0 | 27-40-06-02 |
ROHS | Conform |