Properties
Version | Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm |
Order No. | 0498000000 |
Type | TS 35X15/2.3 2M/ST/ZN |
GTIN (EAN) | 4008190042493 |
Qty. | 20 |
Depth | 15 mm |
Depth (inches) | 0.591 inch |
Height | 35 mm |
Height (inches) | 1.378 inch |
Width | 2,000 mm |
Width (inches) | 78.74 inch |
Net weight | 907.407 g |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Installation advice | Direct mounting |
Length of the terminal rail |
|
Material | Steel |
Pre-punched mounting rail | No |
Short circuit strength corresponds to E-Cu wire | 50 mm² |
Short-time withstand current per second according to IEC 60947-7-2 | 6 kA |
Slit gap |
|
Slit length |
|
Slit width |
|
Spacing of holes, centre-to-centre | 0 mm |
Standards | DIN EN 60715 |
Surface finish | galvanic zinc plated and passivated |
Thickness | 2.3 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59170) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0498000000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0498000000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001285 |
ETIM 7.0 | EC001285 |
ETIM 8.0 | EC001285 |
ETIM 9.0 | EC001285 |
ETIM 10.0 | EC001285 |
ECLASS 9.0 | 27-40-06-02 |
ECLASS 9.1 | 27-40-06-02 |
ECLASS 10.0 | 27-40-06-02 |
ECLASS 11.0 | 27-40-06-02 |
ECLASS 12.0 | 27-40-06-02 |
ECLASS 13.0 | 27-40-06-02 |
ECLASS 14.0 | 27-40-06-02 |
ECLASS 15.0 | 27-40-06-02 |
ROHS | Conform |
Accessories
-
Item No.:0101700000Packaging unit:10 PC
Mounting foot for mounting rail, silver, Steel, M 6, Width: 18 mm
-
Item No.:1610110000Packaging unit:10 PC
Mounting foot for mounting rail, silver, Steel, without, Width: 18 mm
-
Item No.:0178100000Packaging unit:10 PC
Mounting foot for mounting rail, silver, Steel, M 5, Width: 18 mm
-
Item No.:1286600000Packaging unit:10 PC
Mounting foot for mounting rail, silver, Steel, M 5, Width: 18 mm
-
Item No.:1779100000Packaging unit:10 PC
Mounting foot for mounting rail, silver, Steel, M 5, Width: 18 mm
-
Item No.:0494920000Packaging unit:10 PC
Busbar support, medium yellow, 130 °C, Width: 40 mm, V-0, KrG, when screwed in
-
Item No.:0164000000Packaging unit:10 PC
Mounting foot for mounting rail, silver, Steel, M 6, Width: 18 mm
-
Item No.:0258660000Packaging unit:20 PC
End bracket, beige, TS 35, V-2, Wemid, Width: 16.5 mm, 100 °C
-
Item No.:0383530000Packaging unit:50 PC
End bracket, grey, TS 35, V-0, Wemid, Width: 9 mm, 120 °C
-
Item No.:0383560000Packaging unit:50 PC
End bracket, beige, TS 35, V-2, Wemid, Width: 8.5 mm, 100 °C
-
Item No.:0295900000Packaging unit:50 PC
SAK Series, Allen hex screw, Screws, Number of poles: 1
-
Item No.:0353500000Packaging unit:50 PC
SAK Series, Allen hex screw, Screws, Number of poles: 1
-
Item No.:1567480000Packaging unit:100 PC
SAK Series, Allen hex screw, Screws, Number of poles: 1
-
Item No.:9540000000Packaging unit:20 PC
End bracket, dark beige, TS 35, V-2, Wemid, Width: 6 mm, 100 °C
-
Item No.:8630740000Packaging unit:20 PC
End bracket, dark beige, TS 35, V-2, Wemid, Width: 8 mm, 100 °C
-
Item No.:0642600000Packaging unit:50 PC
Klippon TB (Terminal Box), Mounting screw, Material: Steel
-
Item No.:1061200000Packaging unit:50 PC
End bracket, dark beige, TS 35, HB, Wemid, Width: 8 mm, 100 °C
-
Item No.:1059000000Packaging unit:50 PC
End bracket, dark beige, TS 35, V-2, Wemid, Width: 12 mm, 100 °C
Is accessory of
-
Item No.:8537240000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 37-pole plug, Tension-clamp connection
-
Item No.:8537380000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 25-pole female, Tension-clamp connection
-
Item No.:8537320000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 9-pole female, Tension-clamp connection
-
Item No.:8537260000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 9-pole plug, Tension-clamp connection
-
Item No.:8537360000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 50-pole female, Tension-clamp connection
-
Item No.:8537400000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 15-pole female, Tension-clamp connection
-
Item No.:8537250000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 37-pole female, Tension-clamp connection
-
Item No.:8537350000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 50-pole plug, Tension-clamp connection
-
Item No.:0224361001Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 34-pole, Screw connection
-
Item No.:0224661001Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 60-pole, Screw connection
-
Item No.:0224461001Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 40-pole, Screw connection
-
Item No.:0224561001Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 50-pole, Screw connection
-
Item No.:0224261001Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 20-pole, Screw connection
-
Item No.:0225161001Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 16-pole, Screw connection
-
Item No.:0224961001Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 10-pole, Screw connection
-
Item No.:0224761001Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 64-pole, Screw connection
-
Item No.:0225061001Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 14-pole, Screw connection
-
Item No.:0224861001Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 26-pole, Screw connection
-
Item No.:8155670000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 50-pole female, Screw connection
-
Item No.:8155650000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 25-pole plug, Screw connection
-
Item No.:8155620000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 25-pole female, Screw connection
-
Item No.:8155640000Packaging unit:1 PC
Interface, RSSD, PLC digital I/O module, D-sub connectors, acc. to IEC 60807 / DIN 41652, 50-pole plug, Screw connection
-
Item No.:8233350000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 15-pole plug, Screw connection
-
Item No.:8216480000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 9-pole female, Screw connection
-
Item No.:8259010000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 9-pole plug, Screw connection
-
Item No.:8155660000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 37-pole plug, Screw connection
-
Item No.:8155630000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 37-pole female, Screw connection
-
Item No.:8209730000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 15-pole female, Screw connection
-
Item No.:8003891001Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 37-pole female, Screw connection
-
Item No.:8005211001Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 15-pole female, Screw connection
-
Item No.:8003901001Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 9-pole plug, Screw connection
-
Item No.:8005161001Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 50-pole plug, Screw connection
-
Item No.:8005181001Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 25-pole plug, Screw connection
-
Item No.:8005191001Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 25-pole female, Screw connection
-
Item No.:8005201001Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 15-pole plug, Screw connection
-
Item No.:8003911001Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 9-pole female, Screw connection
-
Item No.:8005171001Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 50-pole female, Screw connection
-
Item No.:8003881001Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 37-pole plug, Screw connection
-
Item No.:8019950000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 25-pole plug, Screw connection
-
Item No.:8019890000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 15-pole female, Screw connection
-
Item No.:8019970000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 50-pole plug, Screw connection
-
Item No.:8019910000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 37-pole female, Screw connection
-
Item No.:8019930000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 9-pole plug, Screw connection
-
Item No.:8019940000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 15-pole plug, Screw connection
-
Item No.:8019880000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 9-pole female, Screw connection
-
Item No.:8019920000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 50-pole female, Screw connection
-
Item No.:8019900000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 25-pole female, Screw connection
-
Item No.:8019960000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 37-pole plug, Screw connection
-
Item No.:8537200000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 14-pole, Tension-clamp connection
-
Item No.:8537190000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 10-pole, Tension-clamp connection
-
Item No.:8537140000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 40-pole, Tension-clamp connection
-
Item No.:8537180000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 26-pole, Tension-clamp connection
-
Item No.:8537130000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 34-pole, Tension-clamp connection
-
Item No.:8537110000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 20-pole, Tension-clamp connection
-
-
Item No.:1403090000Packaging unit:1 PC
Clamping yoke, Clamping yoke, PA 66 GF 30
-
Item No.:1403080000Packaging unit:1 PC
Clamping yoke, Clamping yoke, PA 66 GF 30
-
Item No.:1402830000Packaging unit:1 PC
Clamping yoke, Clamping yoke, PA 66 GF 30
-
Item No.:8174860000Packaging unit:1 PC
Interface, Plug-in connector, acc. to DIN 41612 female, 32F
-
Item No.:8174850000Packaging unit:1 PC
Interface, Plug-in connector, acc. to DIN 41612 female, 32F
-
Item No.:8174800000Packaging unit:1 PC
Interface, Plug-in connector, acc. to DIN 41617 female
-
Item No.:8174830000Packaging unit:1 PC
Interface, Plug-in connector, acc. to DIN 41612 female, 32D
-
Item No.:8012960000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 60-pole, Screw connection
-
Item No.:8012850000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 10-pole, Screw connection
-
Item No.:8012930000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 34-pole, Screw connection
-
Item No.:8012970000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 64-pole, Screw connection
-
Item No.:8012910000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 20-pole, Screw connection
-
Item No.:8012950000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 50-pole, Screw connection
-
Item No.:8012860000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 14-pole, Screw connection
-
Item No.:8012870000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 16-pole, Screw connection
-
Item No.:8012940000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 40-pole, Screw connection
-
Item No.:8611320000Packaging unit:10 PC
Interface, RS RJ45, RJ45 plug-in connectors, 8-pole, Screw connection
-
-
-
Item No.:0181061001Packaging unit:1 PC
Interface, RSD, Common cathode, Screw connection
-
-
Item No.:8022921001Packaging unit:1 PC
Interface, RSD, PLC digital I/O module, Screw connection
-
-
Item No.:0180961001Packaging unit:1 PC
Interface, RSD, Common anode, Screw connection
-
Item No.:8258980000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 14-pole, Screw connection
-
Item No.:8259000000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 60-pole, Screw connection
-
Item No.:8213470000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 26-pole, Screw connection
-
Item No.:8155600000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 20-pole, Screw connection
-
Item No.:8155610000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 10-pole, Screw connection
-
Item No.:8155580000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 40-pole, Screw connection
-
Item No.:8265540000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 16-pole, Screw connection
-
Item No.:8155570000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 50-pole, Screw connection
-
Item No.:0178960000Packaging unit:1 PC
Interface, Plug-in connector, acc. to DIN 41612 female, 64C
-
Item No.:0586761001Packaging unit:1 PC
Interface, Plug-in connector, acc. to DIN 41612 female, 32D
-
Item No.:0577360000Packaging unit:1 PC
Interface, Plug-in connector, acc. to DIN 41612 female, B64
-
Item No.:0586961001Packaging unit:1 PC
Interface, Plug-in connector, acc. to DIN 41612 female, 32F
-
Item No.:0586861001Packaging unit:1 PC
Interface, Plug-in connector, acc. to DIN 41612 female, 32F
-
Item No.:0587060000Packaging unit:1 PC
Interface, Plug-in connector, acc. to DIN 41612 female, 48F
-
Item No.:0690660000Packaging unit:1 PC
Interface, Plug-in connector, acc. to DIN 41612 female, 48E
-
Item No.:8051300000Packaging unit:1 PC
Interface, Plug-in connector, acc. to DIN 41612 female, 15H
-
Item No.:0648661001Packaging unit:1 PC
Interface, Plug-in connector, acc. to DIN 41617 female
-
Item No.:0586661001Packaging unit:1 PC
Interface, Plug-in connector, acc. to DIN 41617 female
-
Item No.:0646660000Packaging unit:1 PC
Interface, Plug-in connector, acc. to DIN 41612 female, 64C