Properties
Version | Terminal rail, Accessories, Stainless steel 1.4404 (316L), untreated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm |
Order No. | 2716000000 |
Type | TS 35X7.5 2M/CRN 316L |
GTIN (EAN) | 4050118769210 |
Qty. | 40 |
Depth | 7.5 mm |
Depth (inches) | 0.295 inch |
Height | 35 mm |
Height (inches) | 1.378 inch |
Width | 2,000 mm |
Width (inches) | 78.74 inch |
Net weight | 340 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Stainless steel 1.4404 (316L) |
Pre-punched mounting rail | No |
Slit gap |
|
Slit length |
|
Slit width |
|
Spacing of holes, centre-to-centre | 0 mm |
Standards | IEC 60947-7-1 |
Surface finish | untreated |
Thickness | 1 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_245580) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2716000000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2716000000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001285 |
ETIM 7.0 | EC001285 |
ETIM 8.0 | EC001285 |
ETIM 9.0 | EC001285 |
ECLASS 9.0 | 27-40-06-02 |
ECLASS 9.1 | 27-40-06-02 |
ECLASS 10.0 | 27-40-06-02 |
ECLASS 11.0 | 27-40-06-02 |
ECLASS 12.0 | 27-40-06-02 |
ECLASS 13.0 | 27-40-06-02 |
ECLASS 14.0 | 27-40-06-02 |
ROHS | Conform |