Properties
Version | Terminal rail, Accessories, Stainless steel 1.4301, untreated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm |
Order No. | 1747350000 |
Type | TS 35X7.5 2M/CRN |
GTIN (EAN) | 4032248003372 |
Qty. | 40 |
Depth | 7.5 mm |
Depth (inches) | 0.295 inch |
Height | 35 mm |
Height (inches) | 1.378 inch |
Width | 2,000 mm |
Width (inches) | 78.74 inch |
Net weight | 340 g |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Installation advice | Direct mounting |
Length of the terminal rail |
|
Material | Stainless steel 1.4301 |
Pre-punched mounting rail | No |
Slit gap |
|
Slit length |
|
Slit width |
|
Spacing of holes, centre-to-centre | 0 mm |
Standards | DIN EN 60715 |
Surface finish | untreated |
Thickness | 1 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63241) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1747350000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1747350000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001285 |
ETIM 7.0 | EC001285 |
ETIM 8.0 | EC001285 |
ETIM 9.0 | EC001285 |
ETIM 10.0 | EC001285 |
ECLASS 9.0 | 27-40-06-02 |
ECLASS 9.1 | 27-40-06-02 |
ECLASS 10.0 | 27-40-06-02 |
ECLASS 11.0 | 27-40-06-02 |
ECLASS 12.0 | 27-40-06-02 |
ECLASS 13.0 | 27-40-06-02 |
ECLASS 14.0 | 27-40-06-02 |
ECLASS 15.0 | 27-40-06-02 |
ROHS | Conform |
Accessories
-
Item No.:9540000000Packaging unit:20 PC
End bracket, dark beige, TS 35, V-2, Wemid, Width: 6 mm, 100 °C
-
Item No.:8630740000Packaging unit:20 PC
End bracket, dark beige, TS 35, V-2, Wemid, Width: 8 mm, 100 °C
-
Item No.:0258660000Packaging unit:20 PC
End bracket, beige, TS 35, V-2, Wemid, Width: 16.5 mm, 100 °C
-
Item No.:0383530000Packaging unit:50 PC
End bracket, grey, TS 35, V-0, Wemid, Width: 9 mm, 120 °C
-
Item No.:0383560000Packaging unit:50 PC
End bracket, beige, TS 35, V-2, Wemid, Width: 8.5 mm, 100 °C
-
Item No.:0687900000Packaging unit:40 PC
Mounting foot on mounting rail, silver, Steel, bright finish, M 4, Width: 14 mm
-
Item No.:1286600000Packaging unit:10 PC
Mounting foot for mounting rail, silver, Steel, M 5, Width: 18 mm
-
Item No.:0164000000Packaging unit:10 PC
Mounting foot for mounting rail, silver, Steel, M 6, Width: 18 mm
-
Item No.:0494920000Packaging unit:10 PC
Busbar support, medium yellow, 130 °C, Width: 40 mm, V-0, KrG, when screwed in
-
Item No.:0101700000Packaging unit:10 PC
Mounting foot for mounting rail, silver, Steel, M 6, Width: 18 mm
-
Item No.:0178100000Packaging unit:10 PC
Mounting foot for mounting rail, silver, Steel, M 5, Width: 18 mm
-
Item No.:1779100000Packaging unit:10 PC
Mounting foot for mounting rail, silver, Steel, M 5, Width: 18 mm
-
Item No.:1610110000Packaging unit:10 PC
Mounting foot for mounting rail, silver, Steel, without, Width: 18 mm
-
Item No.:1283470000Packaging unit:100 PC
Terminal cover, dark beige, Polypropylene, Height: 37.5 mm, Width: 7 mm, Depth: 9 mm, HB
-
Item No.:0353500000Packaging unit:50 PC
SAK Series, Allen hex screw, Screws, Number of poles: 1
-
Item No.:0295900000Packaging unit:50 PC
SAK Series, Allen hex screw, Screws, Number of poles: 1
-
Item No.:1567480000Packaging unit:100 PC
SAK Series, Allen hex screw, Screws, Number of poles: 1
-
Item No.:0642600000Packaging unit:50 PC
Klippon TB (Terminal Box), Mounting screw, Material: Steel
-
Item No.:1059000000Packaging unit:50 PC
End bracket, dark beige, TS 35, V-2, Wemid, Width: 12 mm, 100 °C
-
Item No.:1061200000Packaging unit:50 PC
End bracket, dark beige, TS 35, HB, Wemid, Width: 8 mm, 100 °C
Is accessory of
-
Item No.:2705620000Packaging unit:1 PC
Remote I/O module, IP20, 2-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Item No.:1993880000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Item No.:1315670000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Input, PLC
-
Item No.:2544660000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Item No.:1506910000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Item No.:2566960000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Item No.:1506920000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Item No.:1315720000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Input, 8-channel
-
Item No.:1315690000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Item No.:2566090000Packaging unit:1 PC
Remote I/O module, IP20, 2-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Item No.:1394390000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 12 Bit
-
Item No.:2617520000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Input, 4-channel, HART®
-
Item No.:1315620000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Item No.:1315650000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Input, 8-channel
-
Item No.:2828350000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, HART®
-
Item No.:1334800000Packaging unit:1 PC
Remote I/O module, IP20, Potential distributor
-
Item No.:1334770000Packaging unit:1 PC
Remote I/O module, IP20, Potential distributor
-
Item No.:1334810000Packaging unit:1 PC
Remote I/O module, IP20, Potential distributor
-
Item No.:1334780000Packaging unit:1 PC
Remote I/O module, IP20, Potential distributor
-
Item No.:1334790000Packaging unit:1 PC
Remote I/O module, IP20, Potential distributor
-
-
Item No.:1990070000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Input, PUSH IN connection
-
Item No.:2453880000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Output, 4-channel, Current/Voltage
-
Item No.:1315680000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Output, 4-channel, Current/Voltage
-
Item No.:2705630000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Output, 2-channel, Current/Voltage
-
Item No.:2566100000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Output, 2-channel, Current/Voltage
-
Item No.:2453870000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Output, 4-channel, Current/Voltage
-
Item No.:1315730000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Output, 4-channel, Current/Voltage
-
Item No.:2566970000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Output, 2-channel, Current/Voltage
-
Item No.:1510690000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Output, Current/Voltage, 4-channel
-
Item No.:1315700000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Temperature, RTD
-
Item No.:2001670000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, 16 Bit
-
Item No.:1315710000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Temperature, TC
-
Item No.:2555940000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Temperature, RTD
-
Item No.:2456540000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Temperature, RTD
-
Item No.:8013120000Packaging unit:1 PC
Interface, Plug-in connector, acc. to DIN 41612 female, 64C
-
Item No.:2456530000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, Output, 8-channel
-
-
Item No.:2007420000Packaging unit:1 PC
Remote I/O module, IP20, 6-channel, Input, Power measurement, PUSH IN connection
-
Item No.:8537140000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 40-pole, Tension-clamp connection
-
Item No.:8537110000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 20-pole, Tension-clamp connection
-
Item No.:0225061001Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 14-pole, Screw connection
-
Item No.:1315740000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Communication module, PUSH IN connection
-
Item No.:2489840000Packaging unit:1 PC
Remote I/O module, IP20, 1-channel, CANopen, Communication module, PUSH IN connection
-
Item No.:1315590000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, PUSH IN connection, Counter, dual channel
-
Item No.:1508080000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, PUSH IN connection, Counter, dual channel
-
Item No.:1315750000Packaging unit:1 PC
Remote I/O module, IP20, 1-channel, RS232/RS485/RS422 communication, PUSH IN connection
-
Item No.:1315570000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, PUSH IN connection, Counter, Single channel
-
Item No.:2007430000Packaging unit:1 PC
Remote I/O module, IP20, 1-channel, IP20-IP67 communication, PUSH IN connection
-
Item No.:1508090000Packaging unit:1 PC
Remote I/O module, IP20, PUSH IN connection, Single channel
-
Item No.:2826800000Packaging unit:1 PC
Remote I/O module, IP20, 1-channel, RS232/RS485/RS422 communication, PUSH IN connection
-
-
Item No.:1315580000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, PUSH IN connection, Counter, Single channel
-
Item No.:1315420000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, 4-channel, 2 A per channel
-
Item No.:1315230000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, 4-channel, 2 A per channel
-
Item No.:1315550000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, Relay
-
Item No.:1315450000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, PLC
-
Item No.:1509830000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, 8-channel
-
Item No.:1315240000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, 8-channel
-
Item No.:1394420000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Digital signals, Output
-
Item No.:1315440000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, 16-channel
-
Item No.:1315250000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, 16-channel
-
Item No.:1315270000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, PLC
-
Item No.:1315430000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, 8-channel
-
Item No.:1315540000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, Relay
-
Item No.:1315410000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, 4-channel
-
Item No.:1315220000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, 4-channel
-
Item No.:2457250000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, 4-channel
-
Item No.:1335050000Packaging unit:1 PC
Remote I/O module, IP20, Safety, SIL power supply
-
Item No.:2464570000Packaging unit:1 PC
Remote I/O module, IP20, Safety, Digital signals, 4-channel
-
Item No.:1335040000Packaging unit:1 PC
Remote I/O module, IP20, Safety, SIL power supply
-
Item No.:2464600000Packaging unit:1 PC
Remote I/O module, IP20, Safety, Digital signals, 8-channel
-
Item No.:1335030000Packaging unit:1 PC
Remote I/O module, IP20, Safety, SIL power supply
-
Item No.:2464580000Packaging unit:1 PC
Remote I/O module, IP20, Safety, Digital signals, 4-channel
-
Item No.:2464590000Packaging unit:1 PC
Remote I/O module, IP20, Safety, Digital signals, 8-channel
-
Item No.:1334740000Packaging unit:1 PC
Remote I/O module, IP20, Power supply unit, 24 VDC-Output
-
Item No.:1334710000Packaging unit:1 PC
Remote I/O module, IP20, Power supply unit, 24 VDC-Input
-
Item No.:1315610000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Special module, PWM, 2 A per channel
-
Item No.:1315600000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, PWM, 0.5 A per channel
-
Item No.:2489830000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Special module
-
Item No.:3036950000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, PWM, 2 A per channel
-
Item No.:3036960000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, PWM, 0.5 A per channel
-
Item No.:2697910000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, 2-channel, PWM, current-regulated control
-
Item No.:1394400000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, 8-channel
-
Item No.:1460140000Packaging unit:1 PC
Remote I/O module, IP20, Input, Digital signals, dual channel
-
Item No.:1315200000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, 16-channel
-
Item No.:1315390000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, 16-channel
-
Item No.:1315370000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, 8-channel
-
Item No.:1315400000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, PLC
-
Item No.:1315170000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, 4-channel
-
Item No.:1315210000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, PLC
-
Item No.:2457240000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, 8-channel
-
Item No.:1315180000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, 8-channel, 2-conductor connection
-
Item No.:2009360000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, 4-channel
-
Item No.:1550070000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, 4-channel
-
Item No.:1460150000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Digital signals, Input
-
Item No.:1315350000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, 4-channel
-
Item No.:1315190000Packaging unit:1 PC
Remote I/O module, IP20, 8-channel, Digital signals, Input