Properties
Version | Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 0.00 mm, Slit length: 0.00 mm |
Order No. | 1815020000 |
Type | TS 35X7.5 2M/ST/ZN O.SH |
GTIN (EAN) | 4032248305148 |
Qty. | 2 |
Depth | 7.5 mm |
Depth (inches) | 0.295 inch |
Height | 35 mm |
Height (inches) | 1.378 inch |
Width | 2,000 mm |
Width (inches) | 78.74 inch |
Net weight | 342 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Steel |
Pre-punched mounting rail | No |
Short circuit strength corresponds to E-Cu wire | 16 mm² |
Short-time withstand current per second according to IEC 60947-7-2 | 1.92 kA |
Slit length | 0 mm |
Slit width | 0 mm |
Spacing of holes, centre-to-centre | 0 mm |
Standards | In accordance with DIN EN 60715 |
Surface finish | galvanic zinc plated and passivated |
Thickness | 1 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64082) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1815020000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1815020000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001285 |
ETIM 7.0 | EC001285 |
ETIM 8.0 | EC001285 |
ETIM 9.0 | EC001285 |
ECLASS 9.0 | 27-40-06-02 |
ECLASS 9.1 | 27-40-06-02 |
ECLASS 10.0 | 27-40-06-02 |
ECLASS 11.0 | 27-40-06-02 |
ECLASS 12.0 | 27-40-06-02 |
ECLASS 13.0 | 27-40-06-02 |
ECLASS 14.0 | 27-40-06-02 |
ROHS | Conform |