Properties
Version | Terminal cover, dark beige, Polypropylene, Height: 37.5 mm, Width: 7 mm, Depth: 9 mm, HB |
Order No. | 1283470000 |
Type | TS END CAP 35X7.5 |
GTIN (EAN) | 4050118078701 |
Qty. | 100 items |
Depth | 9 mm |
Depth (inches) | 0.354 inch |
Height | 37.5 mm |
Height (inches) | 1.476 inch |
Width | 7 mm |
Width (inches) | 0.276 inch |
Net weight | 0.56 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Installation advice | Direct mounting |
Material | Polypropylene |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_51864) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1283470000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1283470000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |
Is accessory of
-
Item No.:0514510000Packaging unit:1 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 1000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 5.20 mm, Slit length: 25.00 mm
-
Item No.:1071690000Packaging unit:2 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 6.20 mm, Slit length: 18.00 mm
-
Item No.:1879090000Packaging unit:2 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 5.00 mm, Slit length: 18.00 mm
-
Item No.:0514570000Packaging unit:2 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 6.20 mm, Slit length: 18.00 mm
-
Item No.:7915060000Packaging unit:2 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 5.20 mm, Slit length: 25.00 mm
-
Item No.:0383410000Packaging unit:1 Meter
Terminal rail, Accessories, Steel, galvanized, chromium-plated, Width: 1000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:0383400000Packaging unit:2 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:0514500000Packaging unit:2 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 5.20 mm, Slit length: 25.00 mm
-
Item No.:9300090000Packaging unit:2 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:1747350000Packaging unit:2 Meter
Terminal rail, Accessories, Stainless steel 1.4301, untreated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:0330800000Packaging unit:2 Meter
Terminal rail, Accessories, Aluminium, untreated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm