TS TTB 6 WT

Socket (terminal), Depth: 51.3 mm

Item No. 2817250000

Properties

Is accessory of

    Terminal BlocksApplication rangeInstrument transformer wiringTTB rangeHybrid terminal blocksMeasuring transducer terminal blocks6 mm²
  • HTTB 6
    Item No.:
    2710110000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Hybrid connection, 6 mm², 500 V, 30 A, dark beige

  • Terminal BlocksApplication rangeInstrument transformer wiringTTB rangeClamping yoke technologyModular PE terminal blocks6 mm²
  • WTTB 6 PE
    Item No.:
    2710100000
    Packaging unit:
    50 PC

    PE terminal, Screw connection, 6 mm², 500 V, Number of connections: 2, Number of levels: 1, Green/yellow

  • Terminal BlocksApplication rangeInstrument transformer wiringTTB rangeHybrid terminal blocksModular PE terminal blocks6 mm²
  • HTTB 6 PE
    Item No.:
    2710120000
    Packaging unit:
    50 PC

    PE terminal, Hybrid connection, 6 mm², Green/yellow

  • Terminal BlocksApplication rangeInstrument transformer wiringTTB rangeClamping yoke technologyMeasuring transducer terminal blocks6 mm²
  • WTTB 6
    Item No.:
    2710090000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, 6 mm², 500 V, 30 A, Integral test socket: No, TS 35, TS 32, dark beige

  • WTTB 6 RD
    Item No.:
    2926550000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, 6 mm², 500 V, 30 A, sliding, Cross-disconnect: without, TS 35, TS 32, red

  • WTTB 6 YL
    Item No.:
    2926540000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, 6 mm², 500 V, 30 A, sliding, Cross-disconnect: without, TS 35, TS 32, yellow

  • WTTB 6 BK
    Item No.:
    2740060000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, 6 mm², 500 V, 30 A, Integral test socket: No, TS 35, TS 32, black

  • WTTB 6 BR
    Item No.:
    2985580000
    Packaging unit:
    50 PC

    Measuring transformer disconnect terminal, 500, 30, 2

  • WTTB 6 BL
    Item No.:
    2740040000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, 6 mm², 500 V, 30 A, Integral test socket: No, TS 35, TS 32, blue

  • WTTB 6 LTGY
    Item No.:
    2740050000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, 6 mm², 500 V, 30 A, Integral test socket: No, TS 35, TS 32, Light Grey

  • Terminal BlocksApplication rangeInstrument transformer wiringTTB rangePUSH IN technologyModular PE terminal blocks6 mm²
  • ATTB 6 PE
    Item No.:
    2710080000
    Packaging unit:
    50 PC

    PE terminal, PUSH IN, 6 mm², Green/yellow

  • Terminal BlocksApplication rangeInstrument transformer wiringTTB rangePUSH IN technologyPluggable measuring transducer terminal blocks6 mm²
  • ATTB 6 PG VT
    Item No.:
    2762290000
    Packaging unit:
    50 PC

    Test-disconnect terminal, PUSH IN, 6 mm², 500 V, 30 A, dark beige

  • ATTB 6 PG CT
    Item No.:
    2762280000
    Packaging unit:
    50 PC

    Test-disconnect terminal, PUSH IN, 6 mm², 500 V, 30 A, dark beige

  • Terminal BlocksApplication rangeInstrument transformer wiringTTB rangePUSH IN technologyMeasuring transducer terminal blocks6 mm²
  • ATTB 6 BR
    Item No.:
    2985590000
    Packaging unit:
    50 PC

    Installation multi-tier terminal, 6 mm², 30 A, brown

  • ATTB 6 BK
    Item No.:
    2740030000
    Packaging unit:
    50 PC

    Test-disconnect terminal, PUSH IN, 6 mm², 500 V, 30 A, black

  • ATTB 6 BL
    Item No.:
    2740010000
    Packaging unit:
    50 PC

    Test-disconnect terminal, PUSH IN, 6 mm², 500 V, 30 A, blue

  • ATTB 6 LTGY
    Item No.:
    2740020000
    Packaging unit:
    50 PC

    Test-disconnect terminal, PUSH IN, 6 mm², 500 V, 30 A, Light Grey

  • ATTB 6
    Item No.:
    2710070000
    Packaging unit:
    50 PC

    Test-disconnect terminal, PUSH IN, 6 mm², 500 V, 30 A, dark beige