Properties
Version | Rail, TS 15, Width: 60 mm, without slot, Steel, galvanic zinc plated and passivated |
Order No. | 8000003883 |
Type | TS15X5 ST K1 |
GTIN (EAN) | 4050118653328 |
Qty. | 20 items |
Depth | 5.5 mm |
Depth (inches) | 0.217 inch |
Height | 15 mm |
Height (inches) | 0.591 inch |
Width | 60 mm |
Width (inches) | 2.362 inch |
Net weight | 12.5 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Steel |
Material thickness | 1 mm |
Stamp dimensions | 4.5 x 20 mm |
Standards | DIN EN 60715 |
Surface finish | galvanic zinc plated and passivated |
Material | Steel |
Material thickness | 1 mm |
Stamp dimensions | 4.5 x 20 mm |
Surface finish | galvanic zinc plated and passivated |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_281329) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000003883) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001285 |
ETIM 7.0 | EC001285 |
ETIM 8.0 | EC001285 |
ETIM 9.0 | EC001285 |
ECLASS 9.0 | 27-40-06-02 |
ECLASS 9.1 | 27-40-06-02 |
ECLASS 10.0 | 27-40-06-02 |
ECLASS 11.0 | 27-40-06-02 |
ECLASS 12.0 | 27-40-06-02 |
ECLASS 13.0 | 27-40-06-02 |
ECLASS 14.0 | 27-40-06-02 |
ROHS | Conform |
Accessories
-
Item No.:1567480000Packaging unit:100 PC
SAK Series, Allen hex screw, Screws, Number of poles: 1
Is accessory of
-
Item No.:1905280000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Mounting plate, Mounting plate, Height: 52 mm, Width: 61 mm, Depth: 3 mm, Material: Sheet steel, galvanized, galvanized, silver
-
Item No.:0342000000Packaging unit:10 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 70 mm, Width: 70 mm, Depth: 45 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:1937630000Packaging unit:10 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 70 mm, Width: 70 mm, Depth: 45 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:1329630000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 70 mm, Width: 70 mm, Depth: 45 mm, Material: Aluminium AlSi12, Powder-coated, Silver grey
-
Item No.:1939560000Packaging unit:10 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 70 mm, Width: 70 mm, Depth: 45 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:9526840000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 70 mm, Width: 70 mm, Depth: 45 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:9529120000Packaging unit:10 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 70 mm, Width: 70 mm, Depth: 45 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey