Properties
Version | Rail, TS 15, Width: 64 mm, without slot, Steel, galvanized, chromium-plated |
Order No. | 8000003888 |
Type | TS15X5 ST K11 |
GTIN (EAN) | 4050118652390 |
Qty. | 20 items |
Depth | 5.5 mm |
Depth (inches) | 0.217 inch |
Height | 15 mm |
Height (inches) | 0.591 inch |
Width | 64 mm |
Width (inches) | 2.52 inch |
Net weight | 12.5 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Steel |
Material thickness | 1 mm |
Stamp dimensions | 4.5 x 20 mm |
Standards | DIN EN 60715 |
Surface finish |
galvanized
chromium-plated |
Material | Steel |
Material thickness | 1 mm |
Stamp dimensions | 4.5 x 20 mm |
Surface finish |
galvanized
chromium-plated |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_281334) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000003888) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001285 |
ETIM 7.0 | EC001285 |
ETIM 8.0 | EC001285 |
ETIM 9.0 | EC001285 |
ECLASS 9.0 | 27-40-06-02 |
ECLASS 9.1 | 27-40-06-02 |
ECLASS 10.0 | 27-40-06-02 |
ECLASS 11.0 | 27-40-06-02 |
ECLASS 12.0 | 27-40-06-02 |
ECLASS 13.0 | 27-40-06-02 |
ECLASS 14.0 | 27-40-06-02 |
ROHS | Conform |
Accessories
-
Item No.:1567480000Packaging unit:100 PC
SAK Series, Allen hex screw, Screws, Number of poles: 1
Is accessory of
-
Item No.:3073000000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Mounting plate, Mounting plate, Height: 67 mm, Width: 64 mm, Depth: 2 mm, Material: Sheet steel, galvanized, galvanized, silver
-
Item No.:9529130000Packaging unit:10 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 80 mm, Width: 75 mm, Depth: 57 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:1329640000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 80 mm, Width: 75 mm, Depth: 57 mm, Material: Aluminium AlSi12, Powder-coated, Silver grey
-
Item No.:1937910000Packaging unit:10 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 80 mm, Width: 75 mm, Depth: 57 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:0573300000Packaging unit:10 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 80 mm, Width: 75 mm, Depth: 57 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:9526850000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 80 mm, Width: 75 mm, Depth: 57 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:1939570000Packaging unit:10 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 80 mm, Width: 75 mm, Depth: 57 mm, Material: Aluminium AlSi12, untreated, silver