Properties
Version | Rail, TS 35, TS 35 x 15, Width: 110 mm, with slot, Steel, galvanic zinc plated and passivated |
Order No. | 8000073218 |
Type | TS35X15 ST STB 1.1 STB 2 |
GTIN (EAN) | 4064675356769 |
Qty. | 20 items |
Depth | 15 mm |
Depth (inches) | 0.591 inch |
Height | 35 mm |
Height (inches) | 1.378 inch |
Width | 110 mm |
Width (inches) | 4.331 inch |
Net weight | 75 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Installation advice | Direct mounting |
Integral fixing | Screwed |
Material | Steel |
Material thickness | 1.5 mm |
Standards | DIN EN 60715 |
Surface finish | galvanic zinc plated and passivated |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_212403) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000073218) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001285 |
ETIM 7.0 | EC001285 |
ETIM 8.0 | EC001285 |
ETIM 9.0 | EC001285 |
ECLASS 9.0 | 27-40-06-02 |
ECLASS 9.1 | 27-40-06-02 |
ECLASS 10.0 | 27-40-06-02 |
ECLASS 11.0 | 27-40-06-02 |
ECLASS 12.0 | 27-40-06-02 |
ECLASS 13.0 | 27-40-06-02 |
ECLASS 14.0 | 27-40-06-02 |
ROHS | Conform |
Is accessory of
-
Item No.:1024980000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 150 mm, Width: 120 mm, Depth: 80 mm, Material: Sheet steel, Powder-coated, Pebble grey
-
Item No.:1024990000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 150 mm, Width: 150 mm, Depth: 90 mm, Material: Sheet steel, Powder-coated, Pebble grey
-
Item No.:1002750000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 150 mm, Width: 120 mm, Depth: 80 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver
-
Item No.:1058820000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 150 mm, Width: 120 mm, Depth: 80 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1002740000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 150 mm, Width: 150 mm, Depth: 90 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver
-
Item No.:1058830000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 150 mm, Width: 150 mm, Depth: 90 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver