Egenskaber
Version | Klippon TB (Terminal Box), Enclosures, without slot, Height: 35 mm, Width: 295 mm, Depth: 7.5 mm, Material: Steel, galvanic zinc plated and passivated, silver |
Order No. | 8000116100 |
Type | TS35X7.5 ST KTB3535 VER |
GTIN (EAN) | 4099986820463 |
Qty. | 20 Styk |
Depth | 7,5 mm |
Depth (inches) | 0,295 inch |
Height | 35 mm |
Height (inches) | 1,378 inch |
Width | 295 mm |
Width (inches) | 11,614 inch |
Net weight | 8,75 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Installation advice | Direct mounting |
Integral fixing | Screwed |
Material | Steel |
Standards | DIN EN 60715 |
Surface finish | galvanic zinc plated and passivated |
Material | Steel |
Surface finish | galvanic zinc plated and passivated |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_302642) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000116100) |
Catalogues | [Calogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001285 |
ETIM 7.0 | EC001285 |
ETIM 8.0 | EC001285 |
ETIM 9.0 | EC001285 |
ETIM 10.0 | EC001285 |
ECLASS 9.0 | 27-40-06-02 |
ECLASS 9.1 | 27-40-06-02 |
ECLASS 10.0 | 27-40-06-02 |
ECLASS 11.0 | 27-40-06-02 |
ECLASS 12.0 | 27-40-06-02 |
ECLASS 13.0 | 27-40-06-02 |
ECLASS 14.0 | 27-40-06-02 |
ECLASS 15.0 | 27-40-06-02 |
Approvals |  |
ROHS | Conform |
Tilbehør
-
Produkt ID:1274150000Pakningsenhed:1 Styk
Klippon EB (Essential Box), Mounting screw, Height: 13.3 mm, Width: 8.5 mm, Depth: 8.5 mm, Material: Steel, galvanized, galvanic zinc plated and passivated, silver
Er tilbehør til
-
Produkt ID:8000108836Pakningsenhed:1 Styk
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 350 mm, Width: 350 mm, Depth: 150 mm, Gland plates: Bottom, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Produkt ID:8000108835Pakningsenhed:1 Styk
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 350 mm, Width: 350 mm, Depth: 150 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Produkt ID:8000108834Pakningsenhed:1 Styk
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 350 mm, Width: 350 mm, Depth: 150 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Produkt ID:8000109888Pakningsenhed:1 Styk
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, Height: 350 mm, Width: 350 mm, Depth: 150 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Produkt ID:8000109889Pakningsenhed:1 Styk
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, Height: 350 mm, Width: 350 mm, Depth: 150 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Produkt ID:8000109887Pakningsenhed:1 Styk
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, Height: 350 mm, Width: 350 mm, Depth: 150 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Produkt ID:8000109890Pakningsenhed:1 Styk
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, Height: 350 mm, Width: 350 mm, Depth: 200 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Produkt ID:8000109891Pakningsenhed:1 Styk
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, Height: 350 mm, Width: 350 mm, Depth: 200 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Produkt ID:8000109892Pakningsenhed:1 Styk
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, Height: 350 mm, Width: 350 mm, Depth: 200 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Produkt ID:8000108839Pakningsenhed:1 Styk
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 350 mm, Width: 350 mm, Depth: 200 mm, Gland plates: Bottom, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Produkt ID:8000108838Pakningsenhed:1 Styk
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, Height: 350 mm, Width: 350 mm, Depth: 150 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Produkt ID:8000108837Pakningsenhed:1 Styk
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 350 mm, Width: 350 mm, Depth: 200 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver