Properties
Version | Small partition (terminal), PA 66, beige, Continuous operating temp., max.: 100 °C |
Order No. | 0353660000 |
Type | TSCH 2 |
GTIN (EAN) | 4008190128432 |
Qty. | 100 items |
Depth | 19.5 mm |
Depth (inches) | 0.768 inch |
Height | 26 mm |
Height (inches) | 1.024 inch |
Width | 0.6 mm |
Width (inches) | 0.024 inch |
Net weight | 0.211 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 66 |
Colour | beige |
UL 94 flammability rating | V-2 |
Version | End and intermediate plate |
Installation advice | Direct mounting |
Snap-on | Yes |
Installation advice | Direct mounting |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59059) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0353660000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0353660000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:0501500000Packaging unit:20 PC
Fuse terminal, Screw connection, dark beige, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 5 x 25
-
Item No.:0128380000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C
-
Item No.:1716240000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C
-
Item No.:0128360000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C
-
Item No.:1019670000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1934810000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1016780000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1019710000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1016700000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1016900000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1938820000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1345280000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1017000000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1019690000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1019680000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1934820000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:0178220000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, 10 x 38 mm
-
Item No.:0460360000Packaging unit:100 PC
Feed-through terminal block, Flat-blade connection, beige / yellow, 2.5 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-2, PA 66, 100 °C
-
Item No.:0443660000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-2, PA 66, 100 °C
-
Item No.:0443680000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-2, PA 66, 100 °C
-
Item No.:1323660000Packaging unit:50 PC
Feed-through terminal block, Screw connection, orange, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-2, PA 66, 100 °C
-
Item No.:0501620000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 5 x 20
-
Item No.:0225820000Packaging unit:10 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 6.3 A, 24 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 5 x 20