Properties
Version | Mounting foot for mounting rail, red, Polyamide 66, without, Width: 7.4 mm |
Order No. | 2082460000 |
Type | TST 10 SAKC10 |
GTIN (EAN) | 4008190223380 |
Qty. | 400 items |
Depth | 7.4 mm |
Depth (inches) | 0.291 inch |
Height | 51 mm |
Height (inches) | 2.008 inch |
Width | 7.4 mm |
Width (inches) | 0.291 inch |
Net weight | 3.578 g |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 45173c19-8a33-4947-bc2b-512a20c76dcd |
Material | Polyamide 66 |
Colour | red |
UL 94 flammability rating | V-2 |
Version | For the mounting rails |
Internal thread | without |
Operating temperature range, max. | 100 °C |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2082460000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002625 |
ETIM 7.0 | EC002625 |
ETIM 8.0 | EC002625 |
ETIM 9.0 | EC002625 |
ECLASS 9.0 | 27-18-28-07 |
ECLASS 9.1 | 23-15-90-90 |
ECLASS 10.0 | 27-18-28-07 |
ECLASS 11.0 | 27-18-28-07 |
ECLASS 12.0 | 27-18-28-07 |
ECLASS 13.0 | 27-18-28-07 |
ECLASS 14.0 | 27-18-28-07 |
ROHS | Conform |