Properties
Version | Mounting foot for mounting rail, Anthracite, PA 66, without, Width: 10 mm |
Order No. | 3835360000 |
Type | TST PPT/35 |
GTIN (EAN) | 4008190542641 |
Qty. | 10 items |
Depth | 43 mm |
Depth (inches) | 1.693 inch |
Height | 72.8 mm |
Height (inches) | 2.866 inch |
Width | 10 mm |
Width (inches) | 0.394 inch |
Net weight | 12.7 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 45173c19-8a33-4947-bc2b-512a20c76dcd |
Material | PA 66 |
Colour | Anthracite |
UL 94 flammability rating | V-2 |
Version | For the mounting rails |
Installation advice | Direct mounting |
Snap-on | No |
Internal thread | without |
Installation advice | Direct mounting |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66390) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.3835360000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=3835360000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002625 |
ETIM 7.0 | EC002625 |
ETIM 8.0 | EC002625 |
ETIM 9.0 | EC002625 |
ECLASS 9.0 | 27-18-28-07 |
ECLASS 9.1 | 23-15-90-90 |
ECLASS 10.0 | 27-18-28-07 |
ECLASS 11.0 | 27-18-28-07 |
ECLASS 12.0 | 27-18-28-07 |
ECLASS 13.0 | 27-18-28-07 |
ECLASS 14.0 | 27-18-28-07 |
ROHS | Conform |