Properties
Version | Pressing tools, Crimping tool for contacts |
Order No. | 9202800000 |
Type | TT 8 RS MP 8 |
GTIN (EAN) | 4032248512072 |
Qty. | 1 items |
Width | 255 mm |
Width (inches) | 10.039 inch |
Net weight | 1,168 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Description of article | Pressing tool for 8-pole shielded RJ45 plugs |
Version | Mechanical, without interchangeable inserts |
Conductor cross-section, max. AWG | AWG 24 |
Conductor cross-section, min. AWG | AWG 27 |
Number of poles | 8 |
Type of contact | Shielded modular plug connectors |
Wire end ferrules cross-section, max. | 0.25 mm² |
User Documentation |
[Operation instruction TT8 RS](https://mdcop.weidmueller.com/mediadelivery/asset/900_304157)
[Operating instruction 2 TT 8 RS MP 8](https://mdcop.weidmueller.com/mediadelivery/asset/900_304159) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ETIM 10.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |
ECLASS 15.0 | 21-04-38-11 |
Is accessory of
-
Item No.:2592250000Packaging unit:1 PC
RJ45 module, 50 V, 1 A, Number of poles: 8, Crimp connection, Male, Required plug-in slots: 1
-
Item No.:8808370000Packaging unit:1 PC
Connecting plug, Junction box, IP67, Cat.6A / Class EA (ISO/IEC 11801 2010), Variant 6 to IEC 61076-3-106
-
Item No.:1962720000Packaging unit:10 PC
Plug insert RJ45 IDC, Plug insert RJ45, crimp
-
Item No.:1963580000Packaging unit:100 PC
RJ45 crimp plug, Plug without bending protection sleeve, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:8813110000Packaging unit:10 PC
RJ45 plug-in connector, with kink protection; 5.5 - 6.2 mm, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20
-
Item No.:1963590000Packaging unit:10 PC
RJ45 crimp plug, Plug with bending protection sleeve in black, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:8813100000Packaging unit:100 PC
RJ45 plug-in connector, without kink protection; 5.5 - 7.1 mm, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20
-
Item No.:8813120000Packaging unit:10 PC
RJ45 plug-in connector, with kink protection; 6.2 - 7.1 mm, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20