Ominaisuudet
Version | Pressing tools, Crimping tool for contacts |
Order No. | 9008120000 |
Type | TT 864 RS |
GTIN (EAN) | 4008190074364 |
Qty. | 1 items |
Width | 205 mm |
Width (inches) | 8,071 inch |
Net weight | 531,8 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Description of article | Crimping tool for WE/DEC connectors, 4-, 6- and 8-pole |
Version | Mechanical, without interchangeable inserts |
Conductor cross-section, max. AWG | AWG 24 |
Conductor cross-section, min. AWG | AWG 28 |
Type of contact | Modular plug connectors |
Wire end ferrules cross-section, max. | 0,25 mm² |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101175) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ETIM 10.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |
ECLASS 15.0 | 21-04-38-11 |