Properties
Version | Partition plate (terminal), Intermediate plate, 50 mm x 44 mm, beige |
Order No. | 0130160000 |
Type | TW 4 SAK4-10 |
GTIN (EAN) | 4008190096335 |
Qty. | 20 items |
Depth | 44 mm |
Depth (inches) | 1.732 inch |
Height | 50 mm |
Height (inches) | 1.968 inch |
Width | 1.5 mm |
Width (inches) | 0.059 inch |
Net weight | 3.235 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
Material | PA 66 |
Colour | beige |
UL 94 flammability rating | V-2 |
Version | Intermediate plate |
Snap-on | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_58794) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0130160000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0130160000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=0130160000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:0443760000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 10 mm², 800 V, 57 A, Number of connections: 2
-
Item No.:0443780000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 10 mm², 800 V, 57 A, Number of connections: 2
-
Item No.:0357620000Packaging unit:100 PC
Test-disconnect terminal, Screw connection, 4 mm², 400 V, 25 A, pluggable, Cross-disconnect: without, Integral test socket: Yes, TS 35, medium yellow
-
Item No.:0357520000Packaging unit:100 PC
Test-disconnect terminal, Screw connection, 4 mm², 400 V, 25 A, pluggable, Cross-disconnect: without, Integral test socket: No, TS 35, medium yellow
-
Item No.:0357560000Packaging unit:100 PC
Test-disconnect terminal, Screw connection, 4 mm², 400 V, 25 A, pluggable, Cross-disconnect: without, Integral test socket: No, TS 35, dark beige
-
Item No.:9520360000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 4 mm², 800 V, 32 A, Number of connections: 2
-
Item No.:0168860000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 4 mm², 800 V, 32 A, Number of connections: 2
-
Item No.:1716240000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 4 mm², 800 V, 32 A, Number of connections: 2
-
Item No.:0128360000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 4 mm², 800 V, 32 A, Number of connections: 2
-
Item No.:0128380000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 4 mm², 800 V, 32 A, Number of connections: 2
-
Item No.:0630400000Packaging unit:100 PC
Feed-through terminal block, Flat-blade connection, 2.5 mm², 500 V, 20 A, Number of connections: 4
-
Item No.:0105620000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 6 mm², 400 V, 41 A, sliding, Cross-disconnect: without, Integral test socket: Yes, TS 35, medium yellow
-
Item No.:0178220000Packaging unit:20 PC
Fuse terminal, Screw connection, Fuse cartridge, for screwable cross-connection, One end without connector, Screw connection, 10 mm², 400 V, 16 A, 10 x 38 mm, medium yellow
-
Item No.:0110080000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 10 mm², 800 V, 57 A, Number of connections: 2
-
Item No.:0110060000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 10 mm², 800 V, 57 A, Number of connections: 2
-
Item No.:0460360000Packaging unit:100 PC
Feed-through terminal block, Flat-blade connection, 2.5 mm², 500 V, 20 A, Number of connections: 2
-
Item No.:0340620000Packaging unit:100 PC
Test-disconnect terminal, Screw connection, 4 mm², 400 V, 25 A, pluggable, Cross-disconnect: without, Integral test socket: Yes, TS 32, medium yellow
-
Item No.:0340720000Packaging unit:100 PC
Test-disconnect terminal, Screw connection, 4 mm², 400 V, 25 A, pluggable, Cross-disconnect: without, Integral test socket: No, TS 32, medium yellow
-
Item No.:0193260000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2
-
Item No.:0193280000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2
-
Item No.:0501500000Packaging unit:20 PC
Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 25, dark beige
-
Item No.:0443680000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 4 mm², 800 V, 32 A, Number of connections: 2
-
Item No.:1323660000Packaging unit:50 PC
Feed-through terminal block, Screw connection, 4 mm², 800 V, 32 A, Number of connections: 2
-
Item No.:0443660000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 4 mm², 800 V, 32 A, Number of connections: 2
-
Item No.:0380560000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2
-
Item No.:0380580000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2
-
Item No.:0501620000Packaging unit:20 PC
Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 20, medium yellow
-
Item No.:0225820000Packaging unit:10 PC
Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 10 mm², 24 V, G-Si. 5 x 20, medium yellow
-
Item No.:0401260000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 4 mm², 500 V, 20 A, Number of connections: 1
-
Item No.:0479660000Packaging unit:100 PC
Feed-through terminal block, Flat-blade connection, 2.5 mm², 500 V, 20 A, Number of connections: 4