Properties
Version | P-series, Partition plate, grey, 2 mm, Printed 0-7, horizontally |
Order No. | 1230090000 |
Type | TW PRV8 0-7 |
GTIN (EAN) | 4050118013917 |
Qty. | 10 items |
Depth | 59.7 mm |
Depth (inches) | 2.35 inch |
Height | 120 mm |
Height (inches) | 4.724 inch |
Width | 2 mm |
Width (inches) | 0.079 inch |
Net weight | 9.5 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 125 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Polycarbonate |
Colour | grey |
UL 94 flammability rating | V-0 |
Version |
Printed 0-7
horizontally |
Number of levels | 8 |
Snap-on | Yes |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_224748) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1230090000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1230090000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |