Properties
Version | Partition plate (terminal), beige, Height: 75 mm, Width: 3 mm, V-2, PA 66 |
Order No. | 0242920000 |
Type | TW SAKB/C/T |
GTIN (EAN) | 4008190069933 |
Qty. | 20 items |
Depth | 42.5 mm |
Depth (inches) | 1.673 inch |
Height | 75 mm |
Height (inches) | 2.953 inch |
Width | 3 mm |
Width (inches) | 0.118 inch |
Net weight | 11.36 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 66 |
Colour | beige |
UL 94 flammability rating | V-2 |
Version | Intermediate plate |
Installation advice | Direct mounting |
Snap-on | No |
Installation advice | Direct mounting |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |