Properties
Version | Partition plate (terminal), beige, Height: 75 mm, Width: 1.5 mm, V-2, PA 66 |
Order No. | 0242960000 |
Type | TW SAKB/C/T1 |
GTIN (EAN) | 4008190104092 |
Qty. | 20 items |
Depth | 42.5 mm |
Depth (inches) | 1.673 inch |
Height | 75 mm |
Height (inches) | 2.953 inch |
Width | 1.5 mm |
Width (inches) | 0.059 inch |
Net weight | 5.385 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 66 |
Colour | beige |
UL 94 flammability rating | V-2 |
Version | Intermediate plate |
Installation advice | Direct mounting |
Snap-on | No |
Installation advice | Direct mounting |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:1404620000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, medium yellow, 10 mm², 27 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG
-
Item No.:1404520000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, medium yellow, 10 mm², 27 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG
Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Modular test-disconnect terminal blocks1-tier10 mm²