TXPL FT

TERMSERIES-compact, Feed-through terminal, PUSH IN

Item No. 2774080000

Properties

Accessories

Is accessory of

    Relay Modules & Solid-State RelaysUniversal rangeTERMSERIES-compactElectromechanical relays2 CO contact
  • TRPL 5VDC 2CO
    Item No.:
    2774050000
    Packaging unit:
    1 PC

    TERMSERIES-compact, Relay module, Number of contacts: 2, x 1 CO Contact AgNi, Rated control voltage: 5 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIES-compactElectromechanical relays1 CO contact TRAK
  • TRPL 24VDC 1CO TRAK
    Item No.:
    2773910000
    Packaging unit:
    10 PC

    TERMSERIES-compact, Relay module, Number of contacts: 1, CO contact AgSnO2, Rated control voltage: 24 V DC +25 % / -30 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • TRPL 48-110VDC 1CO TRAK
    Item No.:
    2774010000
    Packaging unit:
    10 PC

    TERMSERIES-compact, Relay module, Number of contacts: 1, CO contact AgSnO2, Rated control voltage: 48 V…110 V DC +25 % / -30 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • TRPL 48-110VDC 1CO AU TRAK
    Item No.:
    2774000000
    Packaging unit:
    10 PC

    TERMSERIES-compact, Relay module, Number of contacts: 1, CO contact Au (Gold), AgSnO2, Rated control voltage: 48 V…110 V DC +25 % / -30 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • TRPL 24VDC 1CO AU TRAK
    Item No.:
    2773900000
    Packaging unit:
    10 PC

    TERMSERIES-compact, Relay module, Number of contacts: 1, CO contact Au (Gold), AgSnO2, Rated control voltage: 24 V DC +25 % / -30 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIES-compactElectromechanical relays1 NO contact TRAK
  • TRPL 48-110VDC 1NO TRAK
    Item No.:
    2774020000
    Packaging unit:
    10 PC

    TERMSERIES-compact, Relay module, Number of contacts: 1, NO contact AgSnO2, Rated control voltage: 48 V…110 V DC +25 % / -30 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • TRPL 24VDC 1NO TRAK
    Item No.:
    2773940000
    Packaging unit:
    10 PC

    TERMSERIES-compact, Relay module, Number of contacts: 1, NO contact AgSnO2, Rated control voltage: 24 V DC +25 % / -30 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIES-compactElectromechanical relays1 NO contact fuse
  • TRPL 24VDC 1NO F
    Item No.:
    2773930000
    Packaging unit:
    10 PC

    TERMSERIES-compact, Relay module, Fuse, Number of contacts: 1, NO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIES-compactSolid-state relays1 NO contact TRAK
  • TOPL 24-110VDC 5-110VDC0.25A TRAK
    Item No.:
    2773600000
    Packaging unit:
    10 PC

    TERMSERIES-compact, Solid-state relay, Rated control voltage: 24...110 V DC -30 / +25 % , Rated switching voltage: 5...110 V DC, Continuous current: 250 mA, PUSH IN

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIES-compactElectromechanical relays1 CO contact
  • TRPL 24VUC 1CO
    Item No.:
    2773970000
    Packaging unit:
    10 PC

    TERMSERIES-compact, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • TRPL 12-60VUC 1CO
    Item No.:
    2773770000
    Packaging unit:
    10 PC

    TERMSERIES-compact, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 12...60 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • TRPL 24VDC 1CO
    Item No.:
    2773890000
    Packaging unit:
    10 PC

    TERMSERIES-compact, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • TRPL 24-230VUC 1CO
    Item No.:
    2773860000
    Packaging unit:
    10 PC

    TERMSERIES-compact, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • TRPL 5VDC 1CO
    Item No.:
    2774030000
    Packaging unit:
    10 PC

    TERMSERIES-compact, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 5 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • TRPL 120VAC 1CO
    Item No.:
    2773800000
    Packaging unit:
    10 PC

    TERMSERIES-compact, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 120 V AC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • TRPL 230VAC 1CO
    Item No.:
    2773830000
    Packaging unit:
    10 PC

    TERMSERIES-compact, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V AC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIES-compactElectromechanical relays1 NO contact
  • TRPL 230VAC 1NO
    Item No.:
    2773840000
    Packaging unit:
    10 PC

    TERMSERIES-compact, Relay module, Number of contacts: 1, NO contact AgNi, Rated control voltage: 230 V AC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • TRPL 24VUC 1NO
    Item No.:
    2773980000
    Packaging unit:
    10 PC

    TERMSERIES-compact, Relay module, Number of contacts: 1, NO contact AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • TRPL 5VDC 1NO
    Item No.:
    2774040000
    Packaging unit:
    10 PC

    TERMSERIES-compact, Relay module, Number of contacts: 1, NO contact AgNi, Rated control voltage: 5 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • TRPL 24-230VUC 1NO
    Item No.:
    2773870000
    Packaging unit:
    10 PC

    TERMSERIES-compact, Relay module, Number of contacts: 1, 1 NO contacts, NO contact AgNi, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • TRPL 12-60VUC 1NO
    Item No.:
    2773780000
    Packaging unit:
    10 PC

    TERMSERIES-compact, Relay module, Number of contacts: 1, 1 NO contacts, NO contact AgNi, Rated control voltage: 12...60 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • TRPL 120VAC 1NO
    Item No.:
    2773810000
    Packaging unit:
    10 PC

    TERMSERIES-compact, Relay module, Number of contacts: 1, NO contact AgNi, Rated control voltage: 120 V AC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • TRPL 24VDC 1NO
    Item No.:
    2773920000
    Packaging unit:
    10 PC

    TERMSERIES-compact, Relay module, Number of contacts: 1, NO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No