U-LINK-CNSERVER-1Y

License code for u-link Remote Access Service., Allows the use of the server in China for a secure and reliable VPN connection to and from China.

Item No. 2870140000

Properties

Is accessory of

    Industrial EthernetIndustrial Security Router
  • IE-SR-4TX-LTE/4G-USEMEA
    Item No.:
    2739630000
    Packaging unit:
    1 PC

    Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US/EMEA-model, Fast Ethernet, 4x RJ45 10/100BaseT(X), IP30, -30 °C...70 °C

  • IE-SR-4GT-LTE/4G-EU
    Item No.:
    2873920000
    Packaging unit:
    1 PC

    Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), IP20, -25 °C...70 °C

  • IE-SR-2TX-WL-4G-US-V
    Item No.:
    2682580000
    Packaging unit:
    1 PC

    Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US-model, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C

  • IE-SR-4TX-LTE/4G-EU
    Item No.:
    2751280000
    Packaging unit:
    1 PC

    Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Fast Ethernet, 4x RJ45 10/100BaseT(X), IP30, -30 °C...70 °C

  • IE-SR-4GT-LTE/4G-USEMEA
    Item No.:
    2873930000
    Packaging unit:
    1 PC

    Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US/EMEA-model, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), IP20, -25 °C...70 °C

  • IE-SR-4GT-M
    Item No.:
    2990450000
    Packaging unit:
    1 PC

    Security/NAT/VPN/U-link Router, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), DNV, IP20, -25 °C...70 °C

  • IE-SR-4GT
    Item No.:
    2873910000
    Packaging unit:
    1 PC

    Security/NAT/VPN/U-link Router, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), IP20, -25 °C...70 °C

  • IE-SR-4TX
    Item No.:
    2751270000
    Packaging unit:
    1 PC

    Security/NAT/VPN/U-link Router, Fast Ethernet, 4x RJ45 10/100BaseT(X), IP30, -30 °C...70 °C

  • IE-SR-2TX-WL-4G-EU
    Item No.:
    2682560000
    Packaging unit:
    1 PC

    Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C

  • IE-SR-2TX-WL
    Item No.:
    2682590000
    Packaging unit:
    1 PC

    Security/NAT/VPN/U-link Router, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C

  • Controlsu-control WL2000
  • UC20-WL2000-AC
    Item No.:
    1334950000
    Packaging unit:
    1 PC

    Controller, IP20, AutomationController, Web-based, u-control 2000 web, integrated engineering tools: u-create web for PLC - (real-time system) & IIoT applications and CODESYS (u-OS) compatible

  • UC20-WL2000-AC-CAN
    Item No.:
    2928020000
    Packaging unit:
    1 PC

    Controller, IP20, AutomationController, Web-based, u-control 2000 web, CAN interface, integrated engineering tools: u-create web for PLC - (real-time system) & IIoT applications and CODESYS (u-OS) compatible

  • ControlsIoT-GatewaysIoT-Gateways
  • IOT-GW30
    Item No.:
    2682620000
    Packaging unit:
    1 PC

    IoT Gateway, Fast Ethernet, IP20, -20 °C...60 °C

  • IOT-GW30-4G-EU
    Item No.:
    2682630000
    Packaging unit:
    1 PC

    IoT Gateway, Fast Ethernet, IP20, -20 °C...60 °C