Properties
Version | Mounting tool |
Order No. | 2748200000 |
Type | UBH 1/4 E6,3 |
GTIN (EAN) | 4050118895339 |
Qty. | 5 items |
Width | 74 mm |
Width (inches) | 2.913 inch |
Net weight | 23.2 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Bitholder 1/4 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002118 |
ETIM 7.0 | EC002118 |
ETIM 8.0 | EC002118 |
ETIM 9.0 | EC002118 |
ECLASS 9.0 | 21-04-92-90 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-92-90 |
ECLASS 11.0 | 21-04-90-90 |
ECLASS 12.0 | 21-04-90-90 |
ECLASS 13.0 | 21-04-90-90 |
ECLASS 14.0 | 21-04-90-90 |
ROHS | Conform |
Is accessory of
ToolsAssortmentTool chestFoam insertequipped
Individual part of
ToolsAssortmentTool chestFoam insertequipped