Properties
Version | Mounting tool |
Order No. | 2749110000 |
Type | UBH SWH 1/4 EC 6.3 |
GTIN (EAN) | 4050118895414 |
Qty. | 1 items |
Width | 60 mm |
Width (inches) | 2.362 inch |
Net weight | 20 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Universal quick-change holder, 1/4" E6.3 drive for 1/4" bits |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002118 |
ETIM 7.0 | EC002118 |
ETIM 8.0 | EC002118 |
ETIM 9.0 | EC002118 |
ECLASS 9.0 | 21-04-92-90 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-92-90 |
ECLASS 11.0 | 21-04-90-90 |
ECLASS 12.0 | 21-04-90-90 |
ECLASS 13.0 | 21-04-90-90 |
ECLASS 14.0 | 21-04-90-90 |
ROHS | Conform |