Properties
Version | Controller, IP20, AutomationController, Web-based, u-control 2000 web, CAN interface, integrated engineering tools: u-create web for PLC - (real-time system) & IIoT applications and CODESYS (u-OS) compatible |
Order No. | 2928020000 |
Type | UC20-WL2000-AC-CAN |
GTIN (EAN) | 4099986655720 |
Qty. | 1 items |
Depth | 76 mm |
Depth (inches) | 2.992 inch |
Height | 120 mm |
Height (inches) | 4.724 inch |
Width | 52 mm |
Width (inches) | 2.047 inch |
Net weight | 232 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1 |
SCIP | b2baa72f-7638-44ad-b8eb-76854d0293dc |
Type of connection |
PUSH IN
CAN interface (type B2CF 3.50/180LR) |
Rail | TS 35 |
UL 94 flammability rating | V-0 |
Current consumption from Isys, typ. | 116 mA |
Feed current for IIN (input current path) |
|
Feed current for IIN (input current path) , max. | 5 A |
Feed current for IOUT (output current path) |
|
Feed current for IOUT (output current path) , max. | 5 A |
Supply voltage for outputs | 24 V DC +20 %/ -15 % |
Supply voltage system and inputs | 24 V DC +20 %/ -15 % |
Configuration interface | Micro USB 2.0 |
Connection type | PUSH IN |
Engineering tool |
u-create web
u-OS |
Field bus protocol | CANopen |
Interface |
1x CAN (optional)
2x 1 Gbps (RJ45) |
max. number of modules | 64 |
Memory (Flash) |
8 GB
32 GB via microSD |
Module type | Controller |
Processor | Dual Core ARM Cortex A9, 624 MHz, 512 Mbyte RAM |
Programming environment | web-based |
Real-time clock | Battery buffered |
Transmission speed backplane bus, max. | 48 Mbit |
Product information | The matching end brackets are included with the control. |
Approval/Certificate/Document of Conformity |
[DNV certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_49586)
[IECEx](https://mdcop.weidmueller.com/mediadelivery/asset/900_212712) [UL ATEX](https://mdcop.weidmueller.com/mediadelivery/asset/900_212713) |
Engineering Data |
[Application notes -- Use of Node-RED contrib OpcUa](https://mdcop.weidmueller.com/mediadelivery/asset/900_312423)
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_314454) [Application notes -- Ethernet over EtherCAT with Codesys and u-OS](https://mdcop.weidmueller.com/mediadelivery/asset/900_317529) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2928020000) |
User Documentation |
[u-control Handbuch (Deutsch)](https://mdcop.weidmueller.com/mediadelivery/asset/900_77933)
[u-control Manual (English)](https://mdcop.weidmueller.com/mediadelivery/asset/900_77934) [Security Data Sheet u-OS V1.0](https://mdcop.weidmueller.com/mediadelivery/asset/900_322899) [Application notes -- Industrial Product Security Guideline](https://mdcop.weidmueller.com/mediadelivery/asset/900_322935) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000236 |
ETIM 7.0 | EC000236 |
ETIM 8.0 | EC000236 |
ETIM 9.0 | EC000236 |
ECLASS 9.0 | 27-24-22-07 |
ECLASS 9.1 | 27-24-22-07 |
ECLASS 10.0 | 27-24-22-07 |
ECLASS 11.0 | 27-24-22-07 |
ECLASS 12.0 | 27-24-22-07 |
ECLASS 13.0 | 27-24-22-07 |
ECLASS 14.0 | 27-24-22-07 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
-
Item No.:2870120000Packaging unit:1 PC
License code for u-link Remote Access Service., Adds 500 additional configurable u-link clients on Weidmüller hardware to the basic license and extends the period of the basic license accordingly.
-
Item No.:2870130000Packaging unit:1 PC
“VPN connection” licence code for u-link Remote Access Service. Can be used as an additional VPN connection or to extend the period of a VPN connection that has already been activated
-
Item No.:2870100000Packaging unit:1 PC
License code for u-link Remote Access Service., Adds 100 additional configurable u-link clients on Weidmüller hardware to the basic license and extends the period of the basic license accordingly.
-
Item No.:2870090000Packaging unit:1 PC
License code for u-link Remote Access Service., Adds 50 additional configurable u-link clients on Weidmüller hardware to the basic license and extends the period of the basic license accordingly.
-
Item No.:2870140000Packaging unit:1 PC
License code for u-link Remote Access Service., Allows the use of the server in China for a secure and reliable VPN connection to and from China.
-
Item No.:2870110000Packaging unit:1 PC
License code for u-link Remote Access Service., Adds 250 additional configurable u-link clients on Weidmüller hardware to the basic license and extends the period of the basic license accordingly.
-
Item No.:2924220000Packaging unit:1 PC
License code for u-link Remote Access Service., Adds 1000 additional configurable u-link clients on Weidmüller hardware to the basic license and extends the period of the basic license accordingly.
-
Item No.:1341610000Packaging unit:100 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, To customer specification
-
Item No.:1323710000Packaging unit:960 PC
OMNIMATE Signal - series PM, Pusher markers, 2.7 x 2.6 mm, Pitch in mm (P): 3.50 Weidmueller, white
-
Item No.:1323700000Packaging unit:192 PC
OMNIMATE Signal - series PM, Pusher markers, 2.7 x 2.6 mm, Pitch in mm (P): 3.50 Weidmueller, To customer specification
-
-
Item No.:1341630000Packaging unit:500 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white
-
-
Item No.:1487980000Packaging unit:1 PC
USB cable, USB A, USB Micro, PVC, 1.8 m
-