Properties
Version | Pliers |
Order No. | 9041480000 |
Type | UNIVERSAL LONG |
GTIN (EAN) | 4008190397784 |
Qty. | 1 items |
Width | 200 mm |
Width (inches) | 7.874 inch |
Net weight | 191 g |
REACH SVHC | Lead 7439-92-1 |
Conductor diameter, max. (H) | 1.8 mm |
Conductor diameter, max. (MH) | 2.8 mm |
Cutter hardness | 60 HRC |
Protective insulation, 1000 V | No |
Shape (telephone pliers) | straight |
Total length | 200 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000835 |
ETIM 7.0 | EC000835 |
ETIM 8.0 | EC000835 |
ETIM 9.0 | EC000835 |
ECLASS 11.0 | 21-04-38-16 |
ECLASS 12.0 | 21-04-38-16 |
ECLASS 13.0 | 21-04-38-16 |