Properties
Version | Remote I/O module, IP20, 6-channel, Input, Power measurement, PUSH IN connection |
Order No. | 2007420000 |
Type | UR20-3EM-230V-AC |
GTIN (EAN) | 4050118392777 |
Qty. | 1 items |
Depth | 76 mm |
Depth (inches) | 2.992 inch |
Height | 120 mm |
Height (inches) | 4.724 inch |
Width | 11.5 mm |
Width (inches) | 0.453 inch |
Mounting dimension - height | 128 mm |
Net weight | 90 g |
Storage temperature | -40 °C ... +85 °C |
Operating temperature | -20 °C ... +60 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 82327f13-cd27-455a-ab5b-a62e1996dcf8 |
Analysis of harmonic | 31 (Blackmann-Harris Window) |
Category for voltage measurements | CAT II (IEC 61010 Part 1) |
Connectable converter ratios | 1 … 1000 |
Frequency of the supply system | 45…65 Hz |
Input impedance voltage | 2.4 MΩ per channel |
Insulation | 1.5 kVeff.(input / system) |
Measurement accuracy |
0.5% in relation to final value (U / I)
1% for the calculated values |
Measurement method | High Resolution Delta Sigma (current measurement in outer conductor) |
Measurement resistance (shunt) |
4 mΩ (at 5 A)
20 mΩ (at 1 A) |
Module diagnosis | Yes |
Nominal peak voltage | 4 kV |
Number | 3 |
Power rating | 0…1 A / 0…5 A AC |
Rated voltage |
300 Veff (L-N)
520 Veff (L-L) |
Resolution | 16 bit per channel (internal 24 bit) |
Sampling rate of current measurement | 3,300 samples/s |
Number | 3 |
Type of connection | PUSH IN |
Wire connection cross section, finely stranded, max. | 1.5 mm² |
Wire connection cross section, finely stranded, min. | 0.14 mm² |
Wire cross-section, finely stranded, max. (AWG) | AWG 16 |
Wire cross-section, finely stranded, min. (AWG) | AWG 26 |
Wire cross-section, solid, max. | 1.5 mm² |
Wire cross-section, solid, max. (AWG) | AWG 16 |
Wire cross-section, solid, min. | 0.14 mm² |
Wire cross-section, solid, min. (AWG) | AWG 26 |
Air humidity (operation) | 10% to 95%, non-condensing as per DIN EN 61131-2 |
Air humidity (storage) | 10% to 95%, non-condensing as per DIN EN 61131-2 |
Air humidity (transport) | 10% to 95%, non-condensing as per DIN EN 61131-2 |
Air pressure (operation) | ≥ 795 hPa (height ≤ 2000 m) as per DIN EN 61131-2 |
Air pressure (storage) | 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2 |
Air pressure (transport) | 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2 |
Pollution severity | 2 |
Rail | TS 35 |
Shock | 15 g over 11 ms, half sinus wave, acc. to IEC 60068-2-27 |
Surge voltage category | II |
Test voltage | 500 V |
UL 94 flammability rating | V-0 |
Vibration resistance |
5 Hz ≤ f ≤ 8.4 Hz: 3.5-mm amplitude as per IEC 60068-2-6
8.4 Hz ≤ f ≤ 150 Hz: 1 g acceleration as per IEC 60068-2-6 |
Current consumption from IIN (the respective power segment) | 12 mA |
Current consumption from Isys, typ. | 8 mA |
Voltage supply |
24 V DC +20 %/ -15 %
via the system bus |
Configuration interface | Micro USB 2.0 |
Field bus protocol |
PROFINET IRT
PROFINET RT CC-Link IE TSN IEC 61162-450 PROFIBUS DP-V1 EtherCAT Modbus/TCP EtherNet/IP CANopen DeviceNet POWERLINK CC-Link |
Galvanic isolation | 500 V DC between the current paths |
Interface | u-remote system bus |
Module type | Functional module |
Process data | 32 Byte |
Transmission speed of system bus, max. | 48 Mbit |
Approval/Certificate/Document of Conformity |
[KC certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_293738)
[Compass safe distance certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_49584) [Lloyds Register certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_49585) [ABS certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_52871) [RINA certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_52872) [Bureau Veritas - Type Approval Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_90817) [PRS (Polish Register of Shipping)](https://mdcop.weidmueller.com/mediadelivery/asset/900_102756) [NIPPON KAIJI KYOKAI Certificate - ClassNK](https://mdcop.weidmueller.com/mediadelivery/asset/900_103119) [UKCA Declaration of Conformity - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_262435) [CE Declaration of Conformity - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_281440) |
Engineering Data |
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_50482)
[Library and function block -- u-remote UR20 Library for CoDeSys 3.5 - EN - V2.2.2](https://mdcop.weidmueller.com/mediadelivery/asset/900_88799) [Compatibility information -- Combinability of UR20](https://mdcop.weidmueller.com/mediadelivery/asset/900_164873) [Quick start guide -- Function blocks for UR20-3EM-230V-AC](https://mdcop.weidmueller.com/mediadelivery/asset/900_246233) [Library and function block -- u-remote UR20 Library for Weidmueller u-create studio 1.20.2 - EN - V2.0.0](https://mdcop.weidmueller.com/mediadelivery/asset/900_251709) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2007420000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2007420000) |
Product Change Notification | [Release-Notes - Firmware](https://mdcop.weidmueller.com/mediadelivery/asset/900_49695) |
Software |
[Firmware -- Current firmware UR20-3EM-230V-AC](https://mdcop.weidmueller.com/mediadelivery/asset/900_49406)
[Firmware -- Archive firmware UR20-3EM-230V-AC](https://mdcop.weidmueller.com/mediadelivery/asset/900_90976) |
User Documentation |
[MAN_U-REMOTE_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_49496)
[MAN_U-REMOTE_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_49497) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001601 |
ETIM 7.0 | EC001601 |
ETIM 8.0 | EC001601 |
ETIM 9.0 | EC001601 |
ECLASS 9.0 | 27-24-26-05 |
ECLASS 9.1 | 27-24-26-05 |
ECLASS 10.0 | 27-24-26-05 |
ECLASS 11.0 | 27-24-26-05 |
ECLASS 12.0 | 27-24-26-05 |
ECLASS 13.0 | 27-24-26-05 |
ECLASS 14.0 | 27-24-26-05 |
Approvals | ![ABS](/picture/ABS.gif) ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![CULUSEX](/picture/CULUSEX.gif) ![LLOYDSREG](/picture/LLOYDSREG.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Certificate no. (cULusEX) | E223527 |