Properties
Version | Remote I/O module, IP20, 4-channel, Analog signals, Input, HART® |
Order No. | 2828350000 |
Type | UR20-4AI-I-HART-ISO-16 |
GTIN (EAN) | 4064675368984 |
Qty. | 1 items |
Depth | 76 mm |
Depth (inches) | 2.992 inch |
Height | 120 mm |
Height (inches) | 4.724 inch |
Width | 11.5 mm |
Width (inches) | 0.453 inch |
Net weight | 89 g |
Storage temperature | -40 °C ... +85 °C |
Operating temperature | -20 °C ... +60 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 82327f13-cd27-455a-ab5b-a62e1996dcf8 |
Accuracy |
max. 0,1% FSR (at 25°C)
±50 ppm/K max. |
Conversion time | 1 ms |
Individual channel diagnosis | Yes |
Input value | Current I (0…20 mA, 4…20 mA) |
Insulation |
500 V (channel to channel)
500 V (channel to suppy voltage) |
Internal resistance I | 250 Ω |
Limiting frequency | 25 Hz |
Module diagnosis | Yes |
Number of analogue inputs | 4 |
Resolution | 16 Bit |
Reverse polarity protection | Yes |
Sensor connection |
2-wire
2 wire + FE |
Sensor supply | No |
Supported revisions of HART communication protocol |
5
6 7 |
Type of connection | PUSH IN |
Wire connection cross section, finely stranded, max. | 1.5 mm² |
Wire connection cross section, finely stranded, min. | 0.14 mm² |
Wire cross-section, finely stranded, min. (AWG) | AWG 26 |
Wire cross-section, solid, max. | 1.5 mm² |
Wire cross-section, solid, min. | 0.14 mm² |
Wire cross-section, solid, min. (AWG) | AWG 26 |
Air humidity (operation) | 10% to 95%, non-condensing as per DIN EN 61131-2 |
Air humidity (storage) | 10% to 95%, non-condensing as per DIN EN 61131-2 |
Air humidity (transport) | 10% to 95%, non-condensing as per DIN EN 61131-2 |
Air pressure (operation) | ≥ 795 hPa (height ≤ 2000 m) as per DIN EN 61131-2 |
Air pressure (storage) | 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2 |
Air pressure (transport) | 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2 |
Rail | TS 35 |
Shock | 15 g over 11 ms, half sinus wave, acc. to IEC 60068-2-27 |
Surge voltage category | II |
Test voltage | 500 V |
UL 94 flammability rating | V-0 |
Vibration resistance |
5 Hz ≤ f ≤ 8.4 Hz: 3.5-mm amplitude as per IEC 60068-2-6
8.4 Hz ≤ f ≤ 150 Hz: 1 g acceleration as per IEC 60068-2-6 |
Current consumption from IIN (the respective power segment) | 32 mA |
Current consumption from Isys, typ. | 8 mA |
Reverse polarity protection | Yes |
Voltage supply |
24V DC +20 %/-15 % (according to IEC 61131)
24V DC +30%/-25% (according to DNV GL) |
Connection type | PUSH IN |
Field bus protocol |
PROFINET IRT
PROFIBUS DP-V1 EtherCAT Modbus/TCP EtherNet/IP |
Galvanic isolation | 500 V DC between the current paths |
Interface | u-remote system bus |
Module type | Analogue input module |
Transmission speed of system bus, max. | 192 Mbit |
Engineering Data |
[Compatibility information -- Combinability of UR20](https://mdcop.weidmueller.com/mediadelivery/asset/900_164873)
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_305066) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2828350000) |
User Documentation |
[Handbuch u-remote DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_49496)
[Manual u-remote EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_49497) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001596 |
ETIM 7.0 | EC001596 |
ETIM 8.0 | EC001596 |
ETIM 9.0 | EC001596 |
ECLASS 9.0 | 27-24-26-01 |
ECLASS 9.1 | 27-24-26-01 |
ECLASS 10.0 | 27-24-26-01 |
ECLASS 11.0 | 27-24-26-01 |
ECLASS 12.0 | 27-24-26-01 |
ECLASS 13.0 | 27-24-26-01 |
ECLASS 14.0 | 27-24-26-01 |
Accessories
-
Item No.:1747350000Packaging unit:40 Meter
Terminal rail, Accessories, Stainless steel 1.4301, untreated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:1341610000Packaging unit:100 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, To customer specification
-
Item No.:1323700000Packaging unit:192 PC
OMNIMATE Signal - series PM, Pusher markers, 2.7 x 2.6 mm, Pitch in mm (P): 3.50 Weidmueller, To customer specification
-
Item No.:0330800000Packaging unit:40 Meter
Terminal rail, Accessories, Aluminium, untreated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:1323710000Packaging unit:960 PC
OMNIMATE Signal - series PM, Pusher markers, 2.7 x 2.6 mm, Pitch in mm (P): 3.50 Weidmueller, white
-
Item No.:7915060000Packaging unit:40 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 5.20 mm, Slit length: 25.00 mm
-
Item No.:0383400000Packaging unit:40 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:0514500000Packaging unit:40 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 5.20 mm, Slit length: 25.00 mm
-
Item No.:0514510000Packaging unit:20 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 1000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 5.20 mm, Slit length: 25.00 mm